GT300 & GT8300 Automatic Overhead Concealed Operator

GT300 & GT8300 Automatic Overhead Concealed Operator

The GT300/8300 Overhead Concealed System is a heavy-duty solution that can handle busy pedestrian traffic. Its proven mechanical design delivers smooth, long-lasting operation, and a flush swing arm provides a clean appearance. The door is supported by heavy-duty pivots on the top and bottom of the doorframe instead of on the operator shaft, which allows for convenient servicing without removing the door.

Features

  • Proven design for proven reliability
  • Arm is flush when door is closed for a sleek attractive appearance
  • Mechanical operator used with Basic Electronic or Microprocessor (standard) controller provides efficient, smooth operation
  • Adjustable closing speeds allow the door to close sooner for energy savings or slower for increased pedestrian protection
  • The door is supported by heavy-duty pivots on the top and bottom of the door frame instead of on the operator shaft, allowing for convenient servicing without having to remove the door
  • Optional length headers for improved appearance
  • Heavy-duty spring closer
  • Heavy-duty all steel motor and mechanical gear box outperforms the competition
  • Panic breakout available for center pivoted doors – allows inswinging doors to swing out in case of emergency
  • Recycle feature available stops and reverses directions of swing path when an object is encountered for greater pedestrian protection
  • Available with bottom load or convenient sideload header
  • Sideload header access panel simply pivots up and locks into position, out of the way, enabling the operator to be quickly installed or removed for easy servicing while allowing the door to remain in a closed position, eliminating the loss of energy from within the building
  • Works with new or existing door frames
  • Seamless interface with a variety of activation devices and auxiliary equipment including fire alarm systems
  • Meets ANSI Standard 156.10 when used with mats, Acusensor 3, or OA Edge Sensor System
  • UL / ULC and CSFM approved
Specifikime teknike
  • Referencë unikeoverhead-concealed-operator-gt300-gt8300
  • Familja e produkteveAutomatic Door Controls and Operators
  • Grupi i produkteveSwinging Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-12-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Pjesë elektronike
  • IFC classificationElement i hapjes
  • Uniclass 2015 CodePr_75_30_23_09
  • Uniclass 2015 PërshkrimAutomatic swing-door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit