GT400 & GT8400 Automatic Surface-Mounted Operator

GT400 & GT8400 Automatic Surface-Mounted Operator

The GT400/8400 Surface-Mounted Operator is designed to work with new or existing door installations. The operator offers proven NABCO reliability and durability and can handle busy pedestrian traffic. Its superior mechanical design provides smooth, long-lasting operation.

Features

  • Proven design for proven reliability
  • Works with new or existing door frames
  • Mechanical operator used with basic electronic or microprocessor (standard) controler provides smooth, efficient operation
  • Adjustable closing speeds allow the door to close sooner for energy savings or slower for increased pedestrian protection
  • Mechanical operator used with microprocessor provides efficient, smooth operation
  • Works with butt-hung, offset pivot or center pivot door without requiring the special linkage making it easy to install
  • Optional length headers for improved appearance
  • Heavy-duty spring closer
  • Heavy-duty all steel motor and mechanical gear box outperforms the competition
  • Available with bottom load or convenient sideload header
  • Sideload header panel simply pivots up and locks into position, out of the way, enabling the operator to be quickly installed or removed for easy servicing while allowing the door to remain in a closed position, eliminating the loss of energy from within the building
  • Panic breakout available for center pivoted doors – allows inswinging doors to swing out in case of emergency
  • Recycle feature stops and reverses direction of swing path when an object is encountered for greater pedestrian protection
  • Seamless interface with a variety of activation devices and auxiliary equipment including fire alarm systems
  • Meets ANSI Standard 156.10 when used with mats, Acusensor 3, or OA Edge Sensor System
  • UL / ULC and CSFM approved
Specifikime teknike
  • Referencë unikesurface-mounted-operator-gt400-gt8400
  • Familja e produkteveAutomatic Door Controls and Operators
  • Grupi i produkteveSwinging Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-12-12
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Pjesë elektronike
  • IFC classificationElement i hapjes
  • Uniclass 2015 CodePr_75_30_23_09
  • Uniclass 2015 PërshkrimAutomatic swing-door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit