NanoSlim LED Display - Indoor/Outdoor

NanoSlim LED Display - Indoor/Outdoor

Digital Signage should enhance your advertising, not get in the way. NanoLumens digital displays are easy to install, made to fit your space, and offer brilliant image quality that’s eye catching and effective. Revolutionize your digital display experience with a NanoSlim. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specifikim
  • Country: United States Manufacturer Product Line: LED Displays Region: North America Space Efficiency: NanoSlim LED displays are slim (often only 4 inches thick) and lightweight; you won’t have to worry about the bulk of a display taking up valuable space. Effective Advertising: When adding digital advertising, you want the peace of mind that your ads are seen, not passed by. NanoSlim displays are bright and eye-catching, even with ambient light. Consistent, rich color and superior off-axis viewing with no distortion makes them the most effective on the market. Eco-Friendly Technology: A digital display’s power consumption doesn’t have to match its size. A NanoSlim display only needs the wattage used to run your hairdryer at home. Our displays are also made from 50% recycled material and are 100% recyclable themselves. Quiet and Efficient: Our displays produce low heat and noise, using the energy you fuel into your screen to power a great image, not raise the office temperature or disturb passersby. 6 Year Warranty, Zero Failure. Down to the Pixel: The warranty covers the entire display from corner to corner, including all parts and controller devices, sold by NanoLumens to end users, resellers, and distributors, effective from the date of shipment. NanoLumens warrants to the end user that the display will be free from defects in material and workmanship under normal use as intended by NanoLumens for the warranty period and applies only to the displays as originally installed at the end user location.
Specifikime teknike
  • Referencë unikeNanoSlim_LED_Display
  • Familja e produkteveDisplay screens
  • Grupi i produkteveIndoor/Outdoor display screens
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-04-01
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Visual - Projektorë
  • Uniclass 2015 CodePr_40_30_25_23
  • Uniclass 2015 PërshkrimDisplay screens
  • CSI MasterFormat 2014 Code40 62 43
  • CSI MasterFormat 2014 TitleLarge Display Screens
  • OmniClass Number23-19 11 25
  • OmniClass TitleDisplay Screens
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit