Hose Reel 886 Stainless
Nederman

Hose Reel 886 Stainless

This stainless steel hose reel, made entirely of stainless steel, is designed specifically for the food processing industry. It is very easy to clean thanks to rounded edges and features an easy to dismantle hose outlet, an externally mounted swivel, and a minimum number of material joints.

  • Unique design makes easy cleaning
  • Up to 25 m (82 ft.) hose capacity
  • Meets international hygienic requirement
Specifikim
  • Connection hose length (m)Not included with reel. sold separatley
Specifikime teknike
  • Referencë unikehose-reel-886
  • Familja e produkteveHose Reels and Cable Reels
  • Grupi i produkteveHose reels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera

Rajoni i disponueshëm

Europe Asia Africa Oceania