Waterproof Underground Tank Basin
Waterproof Underground Tank Basin
    nidaplast

    Waterproof Underground Tank Basin

    The nidaflow product allows applications for the temporary underground storage of storm water under green spaces, under roads for lightweight and heavy vehicles. The nidaflow EP blocks and panels allow the water to drain thanks to a three-dimensional drainage flow system, which allows the water and air to circulate throughout the structure
    Specifikim
    • Vertical compressive strength: 400 / 500 / 600 kPa Ideal for green areas, light and heavy trafic Maximum height embankment: 2.3m / 3.3m / 4.3m
    Specifikime teknike
    • Referencë unikewaterproof-underground-tank-basin
    • Familja e produkteveRainwater management
    • Grupi i produkteveCesspools
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-03-11
    • Numri i botimit1
    • Gjatësia (mm)520
    • Gjerësia (mm)1200
    • Thellësia (mm)2400
    Të ngjashme
    • Materiali kryesorPE/PP
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectInxhinieri & Infrastrukturë - Ujë

    Rajoni i disponueshëm

    Europe North America