A3A4A5 litter bin
A3A4A5 litter bin
    Nola

    A3A4A5 litter bin

    These paper recycling bins make sorting simple and neat. Sized to contain sheets of A4 paper and stack them, the bins make it easier to re-feed the paper directly into a printer tray later on, or bundle it neatly for recycling. The bins enable any office to maintain a reliable secondary source of A4 paper. With the money saved on replacing wasted sheets of A4, the bins quickly pay for themselves.

    Specifikim
    • Dimensions and weight

      A3 BIN

      Length: 55 cm

      Width: 33 cm

      Height: 55 cm

      Weight: 8.5 kg

      Volume: 70 l

      A4 BIN

      Length: 39 cm

      Width: 25 cm

      Height: 22 cm

      Weight: 3 kg

      Volume: 14 l

      A5 BIN

      Length: 30 cm

      Width: 19 cm

      Height: 31cm

      Weight: 2.5 kg

      Volume: 10 l

      A3 TROLLEY

      Length: 43 cm

      Width: 32 cm

      Height: 3 cm

      Weight: 1.5 kg

      A4/A5 TROLLEY

      Length: 57 cm

      Width: 23 cm

      Height: 3 cm

      Weight: 1.5 kg

      Product numbers and combinations

      Ö12-10

      Litter bin A5.

      Ö12-11

      Litter bin A4.

      Ö12-12

      Cart on wheels for A4 + A5 litter bins.

      Ö12-13

      Litter bin A3 including metal strap.

      Ö12-14

      Cart on wheels for A3 litter bin.

      U19-38

      Startup cost for colour of your choice.

      Append to product number

      S = Black RAL 9017

      V = White RAL 9016

      Standard colours

      RAL 9017

      RAL 9016

      Materials and surface treatments

      Made in bent sheet steel powder-coated in standard colours black RAL 9017 or white RAL 9016.

      Steel

      Nola uses high-quality steel of good strength in our products. Steel rusts if left untreated and must therefore be surface treated. For this we use two main methods for surface treatment of steel parts; electrogalvanizing and powder coating as well as hot-dip galvanizing.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Assembly and placement

      Freestanding

      Freestanding product that is placed directly on the ground.

      Maintenance

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Download our general maintenance advice

      Variants

      Powder-coated in standard colours black RAL 9017 or white RAL 9016.

      Character

      Paper recycling bins made according to standard stationery sizes, make sorting simple and efficient.

    Specifikime teknike
    • Referencë unikeA3A4A5-litter-bin
    • Familja e produkteveLitter bins
    • Grupi i produkteveLitter bins
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-22
    • Numri i botimit1
    • Gjatësia (mm)550
    • Gjerësia (mm)550
    • Thellësia (mm)330
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)8.5
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Mbeturinat & Riciklimi
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 PërshkrimFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Krishtlindje Island
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Kuveit
    Nikaragua
    Madagaskar
    Mali i Zi
    Laos
    Panama
    Malawi
    Maltë
    Liban
    Porto Riko
    Mali
    Maqedonia e Veriut
    Macau
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Malazi
    Saint-Barthélemy
    Mauritius
    Moldovë
    Maldives
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Mongoli
    Shën Lucia
    Mayotte
    Norvegji
    Myanmar (Burma)
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Neoal
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Oman
    Shtetet e Bashkuara
    Niger
    Qipro
    Pakistan
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Palestinë
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Qatar
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Singapore
    Xhamaika
    Republika e Kongos
    Rusi
    Siria
    Reunion
    San Marino
    Sri Lanka
    Rwanda
    Serbia
    Taiwan
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovenia
    Taxhikistan
    Senegal
    Slovakia
    Territori Britanik i Oqeanit Indian
    Seychelles
    Spanjë
    Turkmenistan
    Shën Helena
    Suedi
    Turqi
    Sierra Leone
    Svalbard dhe Jan Mayen
    Uzbekistan
    Somalia
    Switzerland
    Vietnam
    Sudan
    Ukrainë
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe

    Produkte të ngjashme

    4.3 nga 5 yje 4.3 (81)
    3.8 nga 5 yje 3.8 (68)
    4.0 nga 5 yje 4.0 (35)
    3.6 nga 5 yje 3.6 (7)
    4.2 nga 5 yje 4.2 (32)
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit