Deli Table
Nola

Deli Table

Deli is a compact tabletop with a streamlined aesthetic and an emphasis on functionality. The combination of these attributes enables Deli to speak with a clear visual voice while remaining discreetly in the sidelines. The tabletop slots easily into a variety of contexts where space needs to be optimised. Deli can be attached to walls, mounted on benches and seats and installed on many vertical surfaces.

Specifikim
  • Dimensions and weight

    Ö19-17/30
    Height: 27 cm
    Diameter: Ø 30 cm
    Weight: 6 kg

    Ö19-17/50
    Height: 37 cm
    Diameter: Ø 50 cm
    Weight: 11 kg

    Ö19-15
    Height: 37 cm
    Length: 60 cm
    Width: 40 cm
    Weight: 13 kg

    Material dimensions
    Steel frame: 30 mm
    Table top: 8 mm

    Product numbers and combinations

    Ö19-17/30Deli table for installing to vertical surfaces, Ø 30 cm.

    Ö19-17/50Deli table for installing to vertical surfaces, Ø 50 cm.

    Ö19-15Deli table for installing to vertical surfaces, 60 x 40 cm.

    Materials and surface treatments

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placement

    Deli is fully assembled.

    Attaches to walls, benches and seats, and can be installed on many vertical surfaces.

    Maintenance

    Powdercoated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance


    Versions

    Deli table is available as a rectangular table and round tables in two different sizes.

    Examples

    Schools, cafes, transit hubs and other public spaces.

    Character

    Compact table available in a range of colours.

Specifikime teknike
  • Referencë unikedeli-table
  • Familja e produkteveFurniture
  • Grupi i produkteveTables
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Krishtlindje Island
Panama
Majotë
Maltë
Kuveit
Porto Riko
Malavi
Maqedonia e Veriut
Laos
Republika Domenikane
Mali
Mbretëria e Bashkuar
Liban
Salvador
Marok
Moldovë
Makao
Sen-Bartelemi
Mauritius
Monako
Malazi
Shën Kitts dhe Nevis
Mavritani
Norvegji
Maldive
Shën Lucia
Mozambik
Poloni
Mianmar (Burmë)
Shën Pierre dhe Miquelon
Namibi
Portugali
Mongoli
Shën Vincent dhe Grenadinet
Niger
Qipro
Neoal
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Oman
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Pakistan
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Palestinë
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Singapor
Xhamaika
Reunion
San-Marino
Siria
Ruandë
Serbi
Sri-Lankë
Sahara Perëndimore
Shqipëri
Tajlandë
São Tomé dhe Príncipe
Sllovaki
Tajvan
Sejshelle
Sllovenia
Taxhikistan
Senegal
Spanjë
Territori Britanik i Oqeanit Indian
Shën Helena
Suedi
Turkmenistan
Sierra-Leone
Svalbard dhe Jan Mayen
Turqi
Somali
Ukrainë
Uzbekistan
Sudan
Xhersej
Vietnam
Sudanin Jugor
Zvicër
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve

Produkte të ngjashme