Island Bench
Nola

Island Bench

IslandBench

Design Färg & Blanche

The Island furniture group challenges the traditional and rectangular bench table with its organic and asymmetrical shapes. Tables and benches with varying widths on the sides bring out a sense of playfulness in the arrangement while inviting people to sit in various ways. By placing multiple tables lengthwise, seating arrangements can be created where everyone can see each other.

The furniture is crafted from wood and hot-dip galvanized steel and can be purchased individually, with or without armrests on the sofa and bench, as well as in groups. The pieces are cast or bolted to the ground.

Specifikim
  • Dimensions and weight

    Length: 165 cm
    Height: 64,5 cm
    Armrest height: 18,5 cm
    Sitting height: 46 cm
    Depth: 37,5 cm
    Weight 18,5 kg

    Product numbers and combinations

    U17-50 Island BenchAppend to product number


    Wood and finish

    EK for oiled oak.

    Metal surface finish

    RAL 7022
    C for any color other than standard, starting cost is added.

    Variants

    A for bench with armrests.

    Installation type

    M for in-ground.
    N for surface mount.

    Standard coloursRAL 7022Oiled oak


    Materials and surface treatments

    Oak

    Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

    Wood oil

    Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Hot-dip galvanized

    Hot-dip galvanizing provides very strong protection against corrosion. The steel is dipped into a bath of hot liquid zinc. The zinc attaches and creates a surface coating on the steel part, which is then taken out of the bath and drained of excess zinc.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placement

    In-ground

    Cast in ground.

    Surface mount

    Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.


    Maintenance

    Oiled oak

    Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

    Powdercoated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

Specifikime teknike
  • Referencë unikeisland-bench
  • Familja e produkteveFurniture
  • Grupi i produkteveBenches
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-01-21
  • Numri i botimit1
  • Gjatësia (mm)645
  • Gjerësia (mm)1650
  • Thellësia (mm)375
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Materiali dytësorDru
  • Weight Net (kg)18.5
Klasifikimi
  • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Produkte të ngjashme

4.3 nga 5 yje 4.3 (81)
3.8 nga 5 yje 3.8 (66)
4.2 nga 5 yje 4.2 (32)
3.6 nga 5 yje 3.6 (18)
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit