Kyparn Chair
Nola

Kyparn Chair

Kyparn Chair

Design Johannes Norlander

Kyparn is a lightweight stackable armchair that is durable enough to stand outdoors all year, yet stylish enough to suit sleek interiors indoors. The frame is shaped by an unbroken, curving line that gives the chair a distinctive silhouette. Paired with the table in the Kyparn furniture group, the two create an eye-catching combination popular for use in cafes, gardens and outdoor areas.

Specifikim
  • Dimensions and weight

    Width: 49 cm
    Height: 77 cm
    Armrest height: 70 cm
    Sitting height: 45,5 cm
    Depth: 54 cm
    Weight 5 kg

    Individual dimensions
    The solid steel thread steel in the frame: 10 mm
    Legs: 15 mm x 1 mm
    The seat is made from steel plate: Thickness: 1.5 cm

    Product numbers and combinations

    U11-40Kyparn chair
    U11-45Seat in polyurethane
    B11-06Startup cost for powder coating steel in a color other than standard. Choose a RAL colour.

    Append to product number

    Metal surface finish

    V for white RAL 9010.
    A for anthracite RAL 7016.
    C for any color other than standard, starting cost is added.

    Standard colours

    RAL 9010

    RAL 7016

    Materials and surface treatments

    Polyurethane - cushion.

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Electrogalvanized

    Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placement

    Freestanding

    Freestanding product that is placed directly on the ground.

    Fully assembled.

    Powder-coated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

    Read more in our general maintenance advice at nola.se/en/care-and-maintenance

    Versions

    White or anthracite gray fine structure as standard. Seat in Polyuten can be ordered. Available as a table, as part of a furniture group.

    Character

    Lightweight, stackable and chic, the Kyparn chair is durable enough to stand outdoors all year, yet sleek enough to suit stylish settings indoors.

Specifikime teknike
  • Referencë unikekyparn-chair
  • Familja e produkteveFurniture
  • Grupi i produkteveChairs
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-01-20
  • Numri i botimit1
  • Gjatësia (mm)770
  • Gjerësia (mm)490
  • Thellësia (mm)540
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)5
Klasifikimi
  • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Åland Islands
Afganistan
Anguilla
Afrika e Jugut
Argjentinë
Australi
Andorra
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fiji
Austri
Armeni
Aruba
Angolë
Brazil
Guam
Belgjikë
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bjellorusi
Bahrain
Barbados
Botsvanë
Guiana franceze
Ishujt Marshall
Bosnjë dhe Hercegovinë
Bangladesh
Belize
Burkina Faso
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Bulgari
Brunei
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Danimarkë
Butan
Dominica
Çad
Kili
Ishujt Solomon
Estoni
Emiratet e Bashkuara Arabe
El Salvador
Cape Verde
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Filipinet
Grenada
Côte d'Ivoire
Paraguaj
Kaledonia e Re
Francë
Gjeorgji
Grenlandë
Djibouti
Peru
Kiribati
Gërnzi
Hong Kong
Guadeloupe
Egjipt
Suriname
Nauru
Gjermani
Indi
Guatemala
Eritrea
Uruguay
Niue
Gjibraltar
Indonezi
Haiti
Eswatini
Venezuela
Norfolk Island
Greqi
Irak
Honduras
Ethiopia
Palau
Holandë
Iran
Ishujt e Virgjër Britanikë
Gabon
Papua Guinea e Re
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër të SHBA
Gambia
Polinezia franceze
Irlandë
Izrael
Ishujt Kajman
Gana
Samoa
Ishujt Faroe
Japoni
Kanadë
Guine
Samoa amerikane
Ishulli i Njeriut
Jemen
Karaibe Holandë
Guinea Ekuatoriale
Shtetet Federale të Mikronezisë
Islandë
Jordan
Kolektiviteti i Shën Martinit
Guinea-Bissau
Timor-Leste
Itali
Kamboxhi
Kosta Rika
Kamerun
Tokelau
Jersey
Kazahstan
Kubë
Kenya
Tonga
Kroacia
Kinë
Kuraçao
Komora
Tuvalu
Letoni
Kirgistan
Martinique
Lesoto
Vanuatu
Liechtenstein
Korea e jugut
Meksikë
Liberi
Wallis dhe Futuna
Lituani
Krishtlindje Island
Montserrat
Libi
Zelanda e Re
Luksemburg
Kuveit
Nikaragua
Madagaskar
Mali i Zi
Laos
Panama
Malawi
Maltë
Liban
Porto Riko
Mali
Maqedonia e Veriut
Macau
Republika Domenikane
Marok
Mbretëria e Bashkuar
Malazi
Saint-Barthélemy
Mauritius
Moldovë
Maldives
Shën Kitts dhe Nevis
Mavritani
Monaco
Mongoli
Shën Lucia
Mayotte
Norvegji
Myanmar (Burma)
Shën Pierre dhe Miquelon
Mozambik
Poloni
Neoal
Shën Vincent dhe Grenadinet
Namibia
Portugali
Oman
Shtetet e Bashkuara
Niger
Qipro
Pakistan
Sint Maarten
Nigeri
Qyteti i Vatikanit
Palestinë
Trinidad dhe Tobago
Republika Demokratike e Kongos
Republika Çeke
Qatar
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rumani
Singapore
Xhamaika
Republika e Kongos
Rusi
Siria
Reunion
San Marino
Sri Lanka
Rwanda
Serbia
Taiwan
Sahara Perëndimore
Shqipëri
Tajlandë
São Tomé dhe Príncipe
Sllovenia
Taxhikistan
Senegal
Slovakia
Territori Britanik i Oqeanit Indian
Seychelles
Spanjë
Turkmenistan
Shën Helena
Suedi
Turqi
Sierra Leone
Svalbard dhe Jan Mayen
Uzbekistan
Somalia
Switzerland
Vietnam
Sudan
Ukrainë
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe

Produkte të ngjashme

3.8 nga 5 yje 3.8 (68)
4.3 nga 5 yje 4.3 (82)
4.2 nga 5 yje 4.2 (32)
4.0 nga 5 yje 4.0 (35)
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit