No2 Park bench
No2 Park bench
    Nola

    No2 Park bench

    No2 - Park Bench

    Design Olle Anderson

    This park bench is formed in a single sweeping shape, which unites the seat and backrest in a single expression. The wooden slats are carefully balanced atop a central beam that anchors them to the ground or bolts into the pavement. The combination of traditional materials and minimal form makes this bench a modern classic that will remain contemporary for years to come.

    Specifikim
    • Dimensions and weight

      Length: 177 cm
      Height: 81 cm
      Sitting height: 46 cm
      Depth: 63 cm
      Weight 64 kg

      Individual dimensions
      Wood components: 32 mm x 25 mm and 52 mm x 25 mm respectively
      The square steel pipe in the armrests: 80 mm x 40 mm
      The flat steel pieces in the frame: 10 mm x 50 mm and 8 mm x 30 mm

      Product numbers and combinations

      U18-60NO 2 backed bench with armrests, ground-mounted
      U18-61NO 2 backed bench with armrests, attachable
      U18-62NO 2 backed bench without armrests, wall-mounted
      U18-62ARMArm-rests for wall-mounted backed bench, 1 pair
      U18-60-15Arm-rest for wall-mounted backed bench, for assembly in between current arm-rests
      B11-05Start up fee for other wooden options than standard
      B11-06Additional charge for own choice of colour from standard RAL colours

      Append to product number

      Wood and finish

      TEA for oiled teak.
      E for oiled oak.
      MH for oiled mahogany.
      A for topcoated pine in light green NCS S6010-G10Y.
      H for topcoated pine in reddish-brown NCS S4550-Y80R.
      C for any color other than standard, starting cost is added.

      Metal surface finish

      C for any color of steel, at an additional cost.
      Pick a RAL colour.

      Installation type

      M for in-ground.
      N for surface mount.
      V for mounted to wall.

      Standard colours

      NCS S 6010-G10Y (Green)

      NCS S 4550-Y80R (Red)

      Gris 2900 Sablé

      Oiled oak

      Oiled mahogany

      Materials and surface treatments

      The steel parts in the frame and armrests are sand-blasted, zinc-electroplated and powder-coated in grey Gris 900 Sablé.
      The slats are made in alkyd oil enamelled pine, oiled oak or oiled teak.

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Mahogany - FSC-certified

      FSC-marked mahogany is a wood with good durability in the outdoor environment. In addition, it retains its color tone better than, for example, oak and teak. Mahogany lives and moves, sometimes more than teak.

      Teak - FSC-certified

      FSC-labeled teak is exceptionally durable in an outdoor environment. Teak has a high content of silicon and tannic acids, which makes it quite expensive to process. If you want to keep the reddish-brown luster, you should oil the wood several times during a season, otherwise it turns gray quickly.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Topcoat

      Painted wood is made with D-Dur Pigmented Polyurethane two-component topcoat. The topcoat has good resistance and outdoor durability. Gloss number: 60.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Assembly and placement

      In-ground

      Cast in ground.

      Surface mount

      Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

      Mounted to wall

      Bolted in place to stand/wall bracket.

      Bolts for walls not included.

      Assembled seat, feet or consoles to be assembled.

      Maintenance

      Powder-coated steel

      Products that are powder-coated can be touch-up painted with alkyd paint.

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil. Black stains on oiled oak can be removed with oxalic acid.

      Oiled teak

      Teak should be oiled annually to maintain the brown color. Without maintenance, teak takes on a silver gray color over time.

      Oiled mahogany

      Oiled mahogany should be oiled two times a year.

      Topcoat

      Products treated with D-Dur Pigmented polyurethane two-component topcoat should be maintained regularly. Maintenance intervals approx. 1 time per year. Damage and cracks should be repaired immediately. Touch-up paint with, for example, Nordsjö One door and window water-based topcoat.

      Read more in our general maintenance advice at nola.se/en/care-and-maintenance

      Character

      The combination of traditional materials and minimal form makes the No2 bench a modern classic.

    Specifikime teknike
    • Referencë unikeno2-park-bench
    • Familja e produkteveFurniture
    • Grupi i produkteveSofas
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-11-25
    • Numri i botimit1
    • Gjatësia (mm)810
    • Gjerësia (mm)1770
    • Thellësia (mm)630
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)64
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationMobilje
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Krishtlindje Island
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Kuveit
    Nikaragua
    Madagaskar
    Mali i Zi
    Laos
    Panama
    Malawi
    Maltë
    Liban
    Porto Riko
    Mali
    Maqedonia e Veriut
    Macau
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Malazi
    Saint-Barthélemy
    Mauritius
    Moldovë
    Maldives
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Mongoli
    Shën Lucia
    Mayotte
    Norvegji
    Myanmar (Burma)
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Neoal
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Oman
    Shtetet e Bashkuara
    Niger
    Qipro
    Pakistan
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Palestinë
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Qatar
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Singapore
    Xhamaika
    Republika e Kongos
    Rusi
    Siria
    Reunion
    San Marino
    Sri Lanka
    Rwanda
    Serbia
    Taiwan
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovenia
    Taxhikistan
    Senegal
    Slovakia
    Territori Britanik i Oqeanit Indian
    Seychelles
    Spanjë
    Turkmenistan
    Shën Helena
    Suedi
    Turqi
    Sierra Leone
    Svalbard dhe Jan Mayen
    Uzbekistan
    Somalia
    Switzerland
    Vietnam
    Sudan
    Ukrainë
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe

    Produkte të ngjashme

    4.3 nga 5 yje 4.3 (81)
    3.8 nga 5 yje 3.8 (66)
    4.2 nga 5 yje 4.2 (32)
    4.4 nga 5 yje 4.4 (7)
    4.0 nga 5 yje 4.0 (35)
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit