Sparta park bench
Sparta park bench
Sparta park bench
Sparta park bench
    Nola

    Sparta park bench

    Sparta’s sleek form makes it popular as a permanent fixture, yet its foldable design makes it easy to store away. By loosening a screw in each armrest, the backrest folds level with the seat and the legs tuck neatly underneath.  The bench can be stored easily, and several can be stacked together in a compact space. Sparta is an ideal choice for environments that require furniture that has to be stored out of season.

    Specifikim
    • Dimensions and weight

      Length: 169 cm
      Width: 61 cm
      Height: 85 cm
      Sitting height: 45 cm
      Sitting depth: 43 cm
      Vikt: 44 kg

      Individual dimensions
      The square pipe in the frame: 40 mm x 40 mm x 1.5 mm
      Flat steel: 30 x 3 mm
      Angle steel: 40 x 40 x 3 mm
      Wood: 67 mm x 38 alternatively 67 mm x 42 mm

      Product numbers and combinations

      U11-30 Sparta soffa i ek, svart alternativt grått stativ.
      U11-31 Sparta soffa i furu grön, svart stativ.
      U11-32 Sparta soffa i furu rödbrun, svart stativ.
      U11-33 Fastsättningsjärn till Sparta soffa, sats om 2 st.

      Append to product number

      WOOD AND FINISH

      EK for oiled oak.
      MH for oiled mahogany.
      A for alkyd oil enamel on pine light green NCS S 6010-G10Y.
      H for alkyd oil enamel on pine reddish brown NCS S 4550-Y80R.
      C for any color other than standard, starting cost is added.

      METAL SURFACE FINISH

      C for any color other than standard, starting cost is added.

      INSTALLATION TYPE

      N for surface mount.

      Standard colours

      NCS S 6010-G10Y (Grön)

      NCS S 4550-Y80R (Röd)

      Noir 2200 Sablé

      Gris 2900 Sablé

      Materials and surface treatments

      Pine

      Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

      Mahogany - FSC-certified

      FSC-marked mahogany is a wood with good durability in the outdoor environment. In addition, it retains its color tone better than, for example, oak and teak. Mahogany lives and moves, sometimes more than teak.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      Water-based glaze

      Varnishing of wood is done with a water-based varnish. A water-based paint that is kinder to the environment. Under normal use, the paint has a good wear resistance and long durability.

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Assembly and placement

      Freestanding

      Freestanding product that is placed directly on the ground.

      Surface mount

      Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

      Delivered fully assembled. Unfold the bench and it will stand upright.

      Maintenance

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

      Oiled mahogany

      Oiled mahogany should be oiled two times a year.

      Water-based glazed pine

      Products in varnished pine must be maintained regularly with alkyd paint. Maintenance intervals approximately 1 time per year. Damage and cracks should be repaired immediately. Touch-up paints in spray packaging are available in standard colors to order.

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Download our general maintenance advice

      Character

      Sparta's foldable design makes it easy to store away. It is an ideal choice for environments that require portable furniture.

      Sparta’s sleek form makes it popular as a permanent fixture, yet its foldable design makes it easy to store away. By loosening a screw in each armrest, the backrest folds level with the seat and the legs tuck neatly underneath.  The bench can be stored easily, and several can be stacked together in a compact space. Sparta is an ideal choice for environments that require furniture that has to be stored out of season.

    Specifikime teknike
    • Referencë unikesparta-park-bench
    • Familja e produkteveFurniture
    • Grupi i produkteveSofas
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-01-16
    • Numri i botimit1
    • Gjatësia (mm)850
    • Gjerësia (mm)1690
    • Thellësia (mm)610
    Të ngjashme
    • Materiali kryesorPowder coated steel
    • Materiali dytësorDru
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)44
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 PërshkrimFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Krishtlindje Island
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Kuveit
    Nikaragua
    Madagaskar
    Mali i Zi
    Laos
    Panama
    Malawi
    Maltë
    Liban
    Porto Riko
    Mali
    Maqedonia e Veriut
    Macau
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Malazi
    Saint-Barthélemy
    Mauritius
    Moldovë
    Maldives
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Mongoli
    Shën Lucia
    Mayotte
    Norvegji
    Myanmar (Burma)
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Neoal
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Oman
    Shtetet e Bashkuara
    Niger
    Qipro
    Pakistan
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Palestinë
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Qatar
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Singapore
    Xhamaika
    Republika e Kongos
    Rusi
    Siria
    Reunion
    San Marino
    Sri Lanka
    Rwanda
    Serbia
    Taiwan
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovenia
    Taxhikistan
    Senegal
    Slovakia
    Territori Britanik i Oqeanit Indian
    Seychelles
    Spanjë
    Turkmenistan
    Shën Helena
    Suedi
    Turqi
    Sierra Leone
    Svalbard dhe Jan Mayen
    Uzbekistan
    Somalia
    Switzerland
    Vietnam
    Sudan
    Ukrainë
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe

    Produkte të ngjashme

    4.3 nga 5 yje 4.3 (81)
    3.8 nga 5 yje 3.8 (66)
    4.0 nga 5 yje 4.0 (35)
    4.2 nga 5 yje 4.2 (32)
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit