Viaduct bench
Viaduct bench
Viaduct bench
Viaduct bench
Viaduct bench
Viaduct bench
Viaduct bench
    Nola

    Viaduct bench

    4.2 nga 5 yje4.2(5 vlerësime)

    The new granite bench Via draws historical references from the garden where it was exhibited during the Stockholm Creative Edition. Via's form was inspired by Roman aqueducts and viaducts, and the bench has a strong architectural presence.

    Specifikim
    • Dimensions and weight

      Length: 100 cm alt 140 cm
      Width: 42 cm
      Height: 46 cm

      Bench length 100 cm. Mass: 220 kg
      Bench length 140 cm. Mass: 420 kg

      Materials

      Grå Bohus granite

      Standard colours

      Grå Bohus Granite

      Product number

      U30-30/100GVia Sittbänk 1000 mm. Grå Bohus Granit

      U30-30/140GVia Sittbänk 1400 mm. Grå Bohus Granit

      U30-30/180GVia Sittbänk 1800 mm. Grå Bohus Granit

      Assembly and placement

      Delivered assembled

      Freestanding. Due to its high weight, Via Bänk is recommended in all cases and contexts to be placed on a solid surface that does not risk sinking over time. Ie hard surfaces such as asphalt, tiles, cast concrete or hard packed gravel surface. Via Bänk does not have lifting loops. When lifting the bench, which should always be done with machinery, lifting straps that can be looped under the bench are recommended. See installation instructions.

      Maintenance

      Clean as necessary. Use granite cleaners and follow the instructions.

      Download our general maintenance advice

      Character

      Heavy stable and sculptural bench that can be placed individually or in a longer row

    Specifikime teknike
    • Referencë unikeviaduct-bench
    • Familja e produkteveFurniture
    • Grupi i produkteveBenches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-01
    • Numri i botimit1
    • Gjatësia (mm)460
    • Gjerësia (mm)1000
    • Thellësia (mm)410
    Të ngjashme
    • Materiali kryesorGuri
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    • Weight Net (kg)220
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • IFC classificationMobilje
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-11 29 00
    • OmniClass TitleSite Furnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Krishtlindje Island
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Kuveit
    Nikaragua
    Madagaskar
    Mali i Zi
    Laos
    Panama
    Malawi
    Maltë
    Liban
    Porto Riko
    Mali
    Maqedonia e Veriut
    Macau
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Malazi
    Saint-Barthélemy
    Mauritius
    Moldovë
    Maldives
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Mongoli
    Shën Lucia
    Mayotte
    Norvegji
    Myanmar (Burma)
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Neoal
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Oman
    Shtetet e Bashkuara
    Niger
    Qipro
    Pakistan
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Palestinë
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Qatar
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Singapore
    Xhamaika
    Republika e Kongos
    Rusi
    Siria
    Reunion
    San Marino
    Sri Lanka
    Rwanda
    Serbia
    Taiwan
    Sahara Perëndimore
    Shqipëri
    Tajlandë
    São Tomé dhe Príncipe
    Sllovenia
    Taxhikistan
    Senegal
    Slovakia
    Territori Britanik i Oqeanit Indian
    Seychelles
    Spanjë
    Turkmenistan
    Shën Helena
    Suedi
    Turqi
    Sierra Leone
    Svalbard dhe Jan Mayen
    Uzbekistan
    Somalia
    Switzerland
    Vietnam
    Sudan
    Ukrainë
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe

    Produkte të ngjashme

    3.8 nga 5 yje 3.8 (67)
    4.3 nga 5 yje 4.3 (81)
    4.2 nga 5 yje 4.2 (32)
    3.6 nga 5 yje 3.6 (18)
    4.0 nga 5 yje 4.0 (35)
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit