Angle Flange Adapter 18ga

Angle Flange Adapter 18ga

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Nordfab’s Quick-Fit® 18 gauge Angle Flange Adapter is fitted with an industry standard Angle Flange on one end and a Quick-Fit (QF) rolled edge at the other, allowing quick connection of QF duct pipe or fittings to flanged pipes or fittings.

If a custom bolt hole pattern is required, specify a Flat Flange (FFL) instead of an Angle Flange (ANGFL) and provide the hole pattern. If no hole pattern drawing is provided, flat flange will be blank. Flanges are retained with a Van Stone lip allowing easy rotation and alignment during installation.

  • Available in galvanized steel and 304SS (as shown below) or optional 316SS or carbon steel
  • Available with flanged ends in diameters up to 72", and other various end types
  • Optional gauges 22 and 20, 16, 14, 12 and 10

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

Specifikim
  • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

    1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
    2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

      B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
      2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

      C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

      1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
      2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
    Specifikime teknike
    • Referencë unikeangle-flange-adapter-18ga
    • Familja e produkteveQuick-Fit Clamp Together Ducting
    • Grupi i produkteveAdapters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-05-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorStainless steel 304
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
    • IFC classificationMontimi i tubave
    • Kodi ETIMEG015540
    • Emri ETIMFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 PërshkrimDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Rajoni i disponueshëm

    North America
    Belizë
    Bermude
    Ishujt e Virgjër Britanikë
    Kanadë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Meksikë
    Panama
    Porto Riko
    Shtetet e Bashkuara