QFS Segmented Bend, 30 Degree

QFS Segmented Bend, 30 Degree

Nordfab QFS Sealed Duct offers a complete range of diameters and accessories for easy-to-fix professional installations.
• All bends, branches, reducers, and other items with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

Custom radiuses available on request

ORDER EXAMPLE:
Bend Seg QFS Galv 0,7mm 350QF 30Deg R=1,5

Specifikim
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    350301.5Galv0,7mm2,98210000672‍
    400301.5Galv0,7mm3,88210000677‍
Specifikime teknike
  • Referencë unikeen-30deg-qfs-segmented-bend
  • Familja e produkteveQFS Ducting
  • Grupi i produkteveBends
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-30
  • Numri i botimit1
Të ngjashme
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania