Mild Steel Bend BSAE

Mild Steel Bend BSAE

• Steel quality SS1312.
• Clipped edge.
• Base and top coat RAL 7032 grey, 50 microns.
• Max. operating temperature for the finish is 80°C.
• For assembly of duct and fittings with clipped edge use FSFE or FSDB clips.
• Dimensions Ø 150-300 is pressed execution then segments built.
• R (radius) = 1.5 x d (diameter).

ORDER EXAMPLE:
Bend Seg MS 3mm 800FB 90Deg R=1,5 RAL 7032

Specifikim
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    150901.5MS3mm4,308210002386‍
    150601.5MS3mm3,008210002385‍
    150451.5MS3mm2,208210002384‍
    150301.5MS3mm1,508210002383‍
    150151.5MS3mm0,808210002382‍
    160901.5MS3mm4,808210002391‍
    160601.5MS3mm3,208210002390‍
    160451.5MS3mm2,408210002389‍
    160301.5MS3mm1,608210002388‍
    160151.5MS3mm1,008210002387‍
    180901.5MS3mm6,208210002396‍
    180601.5MS3mm4,108210002395‍
    180451.5MS3mm3,108210002394‍
    180301.5MS3mm2,108210002393‍
    180151.5MS3mm1,108210002392‍
    200901.5MS3mm7,508210002401‍
    200601.5MS3mm5,108210002400‍
    200451.5MS3mm3,708210002399‍
    200301.5MS3mm2,508210002398‍
    200151.5MS3mm1,308210002397‍
    225901.5MS3mm9,308210002406‍
    225601.5MS3mm6,258210002405‍
    225451.5MS3mm4,658210002404‍
    225301.5MS3mm3,108210002403‍
    225151.5MS3mm1,608210002402‍
    250901.5MS3mm11,108210002411‍
    250601.5MS3mm7,408210002410‍
    250451.5MS3mm5,608210002409‍
    250301.5MS3mm3,708210002408‍
    250151.5MS3mm1,908210002407‍
    300901.5MS3mm16,108210002416‍
    300601.5MS3mm10,708210002415‍
    300451.5MS3mm8,008210002414‍
    300301.5MS3mm5,408210002413‍
    300151.5MS3mm2,708210002412‍
    315901.5MS3mm18,208210002421‍
    315601.5MS3mm12,708210002420‍
    315451.5MS3mm9,108210002419‍
    315301.5MS3mm6,108210002418‍
    315151.5MS3mm4,508210002417‍
    350901.5MS3mm22,008210002426‍
    350601.5MS3mm14,608210002425‍
    350451.5MS3mm11,008210002424‍
    350301.5MS3mm7,308210002423‍
    350151.5MS3mm3,708210002422‍
    400901.5MS3mm28,608210002431‍
    400601.5MS3mm19,108210002430‍
    400451.5MS3mm14,308210002429‍
    400301.5MS3mm9,508210002428‍
    400151.5MS3mm4,808210002427‍
    450901.5MS3mm36,408210002436‍
    450601.5MS3mm24,208210002435‍
    450451.5MS3mm18,208210002434‍
    450301.5MS3mm12,108210002433‍
    450151.5MS3mm6,108210002432‍
    500901.5MS3mm44,908210002441‍
    500601.5MS3mm29,908210002440‍
    500451.5MS3mm22,408210002439‍
    500301.5MS3mm15,008210002438‍
    500151.5MS3mm7,508210002437‍
    550901.5MS3mm54,508210002446‍
    550601.5MS3mm26,208210002445‍
    550451.5MS3mm27,208210002444‍
    550301.5MS3mm18,108210002443‍
    550151.5MS3mm9,108210002442‍
    600901.5MS3mm64,708210002451‍
    600601.5MS3mm43,208210002450‍
    600451.5MS3mm32,408210002449‍
    600301.5MS3mm21,608210002448‍
    600151.5MS3mm10,208210002447‍
    630901.5MS3mm64,538210002456‍
    630601.5MS3mm51,398210002455‍
    630451.5MS3mm30,488210002454‍
    630301.5MS3mm21,188210002453‍
    630151.5MS3mm10,388210002452‍
    650901.5MS3mm82,118210002461‍
    650601.5MS3mm57,068210002460‍
    650451.5MS3mm44,168210002459‍
    650301.5MS3mm25,418210002458‍
    650151.5MS3mm12,668210002457‍
    700901.5MS3mm88,358210002466‍
    700601.5MS3mm58,958210002465‍
    700451.5MS3mm44,258210002464‍
    700301.5MS3mm29,558210002463‍
    700151.5MS3mm14,858210002462‍
    750901.5MS3mm101,558210002471‍
    750601.5MS3mm67,808210002470‍
    750451.5MS3mm51,008210002469‍
    750301.5MS3mm34,058210002468‍
    750151.5MS3mm17,258210002467‍
    800901.5MS3mm115,208210002476‍
    800601.5MS3mm76,808210002475‍
    800451.5MS3mm57,608210002474‍
    800301.5MS3mm38,408210002473‍
    800151.5MS3mm19,208210002472‍
    850901.5MS3mm130,208210002481‍
    850601.5MS3mm86,708210002480‍
    850451.5MS3mm65,108210002479‍
    850301.5MS3mm43,358210002478‍
    850151.5MS3mm21,758210002477‍
    900901.5MS3mm146,108210002486‍
    900601.5MS3mm97,508210002485‍
    900451.5MS3mm73,208210002484‍
    900301.5MS3mm48,758210002483‍
    900151.5MS3mm24,458210002482‍
    950901.5MS3mm161,558210002491‍
    950601.5MS3mm107,408210002490‍
    950451.5MS3mm80,258210002489‍
    950301.5MS3mm53,108210002488‍
    950151.5MS3mm26,108210002487‍
    1000901.5MS3mm180,308210002496‍
    1000601.5MS3mm120,158210002495‍
    1000451.5MS3mm90,158210002494‍
    1000301.5MS3mm60,158210002493‍
    1000151.5MS3mm30,038210002492‍
Specifikime teknike
  • Referencë unikeen-ms-bend-bsae
  • Familja e produkteveMild Steel
  • Grupi i produkteveBends
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMild Steel
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania