QF End Cap with Mesh

QF End Cap with Mesh

Nordfab Quick-Fit® Ducting saves time and reduces costs during installation into process ventilation / dust collection systems. The Quick-Fit™ rolled edges on our duct allow quick and easy connections with the QF Clip when installing, extending, or taking apart runs of ducting. QF Duct can be reused after cleaning or when relocating machinery during shop floor changes.

ORDER EXAMPLE:
End Cap Mesh Galv 0,9mm 400QF

Specifikim
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm500,158210001031‍
    100Galv0,7mm500,178210001032‍
    125Galv0,7mm500,208210001033‍
    140Galv0,7mm500,228210001034‍
    150Galv0,7mm500,238210001035‍
    160Galv0,7mm500,248210001036‍
    180Galv0,7mm500,288210001037‍
    200Galv0,7mm500,308210001038‍
    224Galv0,7mm500,338210001039‍
    250Galv0,7mm500,378210001040‍
    300Galv0,7mm500,448210001041‍
    315Galv0,7mm500,468210001042‍
    350Galv0,7mm500,518210001043‍
    400Galv0,9mm500,738210001044‍
    450Galv0,9mm500,828210001045‍
    500Galv0,9mm501,028210001046‍
    560Galv0,9mm501,028210001047‍
    630Galv0,9mm501,168210001048‍
    710Galv0,9mm501,308210001049‍
Specifikime teknike
  • Referencë unikeen-qf-end-cap-with-mesh
  • Familja e produkteveQF Ducting
  • Grupi i produkteveAdapters
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

Europe Asia Africa Oceania