Flanged Elbow 12ga
Flanged Elbow 12ga
Flanged Elbow 12ga

    Flanged Elbow 12ga

    Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

    Our 12 Gauge Elbows (bends) allow airflow direction change in a line of dust collection ducting. 12 gauge galvanized steel elbows are standard with Angle Flange (ANGFL) ends. Angle Flanges are attached loosely and retained via a vanstone lip.

    All Nordfab® Elbows are available in 90°, 60°, 45°, and 30° bends.

    12 Gauge Elbows are supplied in solid-welded construction, providing a leak-free seam. Elimination of air leakage improves dust collection system efficiency, providing energy cost savings.

    12 gauge steel construction provides extra durability for high wear applications.

    • Available with Long Radius
    • Galvanized steel construction
    • Available with custom hole pattern flanges
    • Optional material gauges standard 22 and 20, 18, 16, 14 and 10
    • Flange gaskets available

    Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

    Specifikim
    • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

      1. Construct ducts of galvanized sheet steel unless otherwise indicated. 304SS Optional.
      2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

        B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
        2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

        C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
        2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
      Specifikime teknike
      • Referencë unikeus-flanged-elbow-12ga
      • Familja e produkteveFlanged Ducting
      • Grupi i produkteveElbows
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-05-08
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorGalvanized steel
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
      • IFC classificationMontimi i tubave
      • Kodi ETIMEG015540
      • Emri ETIMFittings, flanges and connectors
      • Uniclass 2015 CodePr_65_65_25
      • Uniclass 2015 PërshkrimDuctwork and fittings
      • CSI MasterFormat 2014 Code23 31 13.19
      • CSI MasterFormat 2014 TitleMetal Duct Fittings
      • OmniClass Number23-33 49 00
      • OmniClass TitleHVAC Ductwork

      Rajoni i disponueshëm

      North America
      Belize
      Bermuda
      Ishujt e Virgjër Britanikë
      Kanadë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Meksikë
      Panama
      Porto Riko
      Shtetet e Bashkuara
      Common.Footer.ValueProp.Image.AltText

      Aplikacion dizajnimi për Revit

      Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

      Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

      • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
      • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
      • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit