NFES Auto Blast Gate

NFES Auto Blast Gate

Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

Nordfab® automatic blast gates are used as Energy Saving devices for industrial dust extraction where extraction is not always needed and where manual control needs to be eliminated. Nordfab’s NFES Automatic Blast Gates are operated by double-acting compressed air cylinders. The cylinders are controlled by electrically-connected solenoid to machines or a remote switch. Gates are constructed of galvanized metal or SS (optional) and a special sealing device that reduces air loss and friction in operation. 120V control circuit and 75psi minimum air pressure.

  • Optional 24V DC or AC control circuit available.
  • Single cylinder: 3″ to 8″. Two cylinders: 9″ to 22″.
  • RS = optional Reed Switch. See our Product Reference for construction and components information.
  • Collar available in Galvanized and 304SS (as shown below) or optional 316SS or carbon steel
  • Available with flanged ends in diameters up to 22", and other various end types
  • Other gauges available for collar: 18, 16, and 14

Nordfab can assist customers in designing a blast-gated system, taking into account flow dynamics that will be affected by blast gates. While blast gates can be used to effectively utilize an undersized filtering system, they can also destroy the flow if not properly placed. Contact Nordfab or your local dealer to request assistance.

Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

Specifikime teknike
  • Referencë unikeus-qf-blast-gate-nfes-auto
  • Familja e produkteveQuick-Fit Clamp Together Ducting
  • Grupi i produkteveBlast Gates
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGalvanized steel
  • Materiali dytësorStainless steel 304
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Belizë
Bermude
Ishujt e Virgjër Britanikë
Kanadë
Kolektiviteti i Shën Martinit
Kosta Rika
Meksikë
Panama
Porto Riko
Shtetet e Bashkuara