QF In Cut 14ga 45°
QF In Cut 14ga 45°

    QF In Cut 14ga 45°

    Nordfab manufactures ducting for use in dust, mist, and fume collection systems.

    Quick-Fit® In Cuts, also known as Saddle Taps, are standard with QF rolled ends, allowing quick connections with other QF® ductwork. Used to cut into existing duct lines to begin a new Quick-Fit (QF) section.

    14 gauge material construction adds extra durability and the solid welded seams eliminate leakage. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.

    • When ordering, specify galvanized steel material; 14 gauge; dimensions A and C; 45° angle, and end styles if not all QF.
    • Saddle length and width = 3" all directions from Branch Tube C
    • Available with 30° angle
    • Available with flanged ends in diameters up to 72", and other various end types
    • Other available gauges include standard 22 and 20, 18, 16, 12 and 10

    Contact Nordfab or your local Nordfab dealer for assistance with optional end types, larger sizes, and material / gauge options.

    Quick-Fit has been used in a wide variety of applications, wherever dust collection or fine particulate transfer is required. Quick-Fit saves time and money on installation, is easy to clean out, is adaptable to existing ductwork, and is easily re-used during shop floor reconfigurations. Learn more about why Quick-Fit may be the best solution for you.

    Specifikim
    • A. General Fabrication Requirements: Comply with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Ch. 3, "Round, Oval, and Flexible Duct," based on indicated static-pressure class unless otherwise indicated.

      1. Construct ducts of galvanized sheet steel unless otherwise indicated. 
      2. Basis-of-Design Product: Subject to compliance with requirements, provide Nordfab Ducting, LLC; Quick Fit (QF) Duct.

        B. Connection Joints: Joint types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Quick Fit Joints in Ducts 3 to 24 inches (76 to 510 mm) in diameter. Flange: Optional.
        2. Flanged Joints in All Ducts Greater than 24 inches (610 mm) in diameter.

        C. Longitudinal Seams: Seam types are fabricated in accordance with SMACNA's "HVAC Duct Construction Standards - Metal and Flexible," Figure 3-2, "Round Duct Longitudinal Seams," for static-pressure class, applicable sealing requirements, materials involved, duct-support intervals, and other provisions in SMACNA's "HVAC Duct Construction Standards - Metal and Flexible."

        1. Fabricated round ducts 3 to 24 inches (76 to 510 mm) in diameter to have laser-welded or plasma-welded longitudinal seams.
        2. Fabricated round ducts above 24 inches (610 mm) in diameter to have plasma-welded longitudinal seams.
      Specifikime teknike
      • Referencë unikeus-qf-in-cut-14-gauge-45-degree
      • Familja e produkteveQuick-Fit Clamp Together Ducting
      • Grupi i produkteveBranches
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-05-08
      • Numri i botimit1
      Të ngjashme
      • Materiali kryesorGalvanized steel
      • Materiali dytësorStainless steel 304
      • Projektuar nëShtetet e Bashkuara
      • Prodhuar nëShtetet e Bashkuara
      Klasifikimi
      • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Dust Collection
      • IFC classificationMontimi i tubave
      • Kodi ETIMEG015540
      • Emri ETIMFittings, flanges and connectors
      • Uniclass 2015 CodePr_65_65_25
      • Uniclass 2015 PërshkrimDuctwork and fittings
      • CSI MasterFormat 2014 Code23 31 13.19
      • CSI MasterFormat 2014 TitleMetal Duct Fittings
      • OmniClass Number23-33 49 00
      • OmniClass TitleHVAC Ductwork

      Rajoni i disponueshëm

      North America
      Belizë
      Bermude
      Ishujt e Virgjër Britanikë
      Kanadë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Meksikë
      Panama
      Porto Riko
      Shtetet e Bashkuara