Steel Wheel Guide
Steel Wheel Guide
Steel Wheel Guide
Steel Wheel Guide
    NORSUD

    Steel Wheel Guide

    4.5 nga 5 yje4.5(6 vlerësime)
    When positioned in front of your transhipment docks, the wheel guides allows the truck to be positioned in the axis of the dock in order to protect your buildings and facilities. The wheel guides delimits the docks and the footpaths ensuring the protection of individuals. Steel wheel guides, two versions are available: - Sealed in the concrete - Pegged directly on the ground
    Specifikim
    • Economic - Simple - Sturdy
    Specifikime teknike
    • Referencë unikeguide-roue-acier
    • Familja e produkteveDock protections, protection des quais, guidage camion
    • Grupi i produkteveSteel wheel guides, guide roue
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-04-14
    • Numri i botimit1
    • Gjatësia (mm)270
    • Thellësia (mm)2000
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectInxhinieri & Infrastrukturë - Pajisje Rrugore
    • IFC classificationObjekt
    • Uniclass 2015 CodeSs_25_16
    • Uniclass 2015 PërshkrimFixed traffic and protective barrier systems
    • CSI MasterFormat 2014 Code34 71 13
    • CSI MasterFormat 2014 TitleVehicle Barriers
    • OmniClass Number23-39 11 11 15
    • OmniClass TitleTraffic Barriers
    • CSI UniFormat II CodeG
    • CSI UniFormat II TitleSITEWORK

    Rajoni i disponueshëm

    Europe
    Francë