Ventilated Tray MKS-Magic Cable Systems

Ventilated Tray MKS-Magic Cable Systems





  • Same benefits as our standard ventilated tray but with SELF CONNECTING feature. Perfect for heaver duty applications routing higher capacity cables. Factory formed fitting make installation easy. Ventilated tray allows for airflow and prevents over heating.


MKS Magic Ventilated

Self Connecting cable tray. No connection hardware or splice plates required for connecting straight runs and Magic fittings. OBO Bettermann’s ventilated cable tray is available for both medium and heavy-duty applications.  A wide variety of fittings, covers and dividers are offered for each height and width combination.

FEATURES

  • Patented Magic connection allows installer to quickly connect lengths of tray and Magic fittings with a single snap.
  • Wide variety of Magic fittings available including: 90 and 45 degree bends, adjustable bends, tees, crosses, vertical bends and adjustable vertical bends.
  • Heavy duty 1.5mm thick steel is available
  • Ventilated sides and bottom allow for improved air flow
  • Complex 3D structure allows for increased load capacity
  • Complete range of mounting accessories available including: wall brackets, splices, ceiling mounts, beam supports and floor mounts.

 

PRODUCT SPECIFICATIONS

  • 1mm-1.5mm [19-16 gauge] plate thickness
  • 60mm- 110mm  [2-4”] side heights
  • 50mm-600mm [2-24”] widths
Specifikime teknike
  • Referencë unikeventilated-mks-magic
  • Familja e produkteveCable Trays and Horizontal Racks
  • Grupi i produkteveVentilated Cable Tray Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-01-29
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit