Wire Mesh Tray GR Magic Cable Systems
Wire Mesh Tray GR Magic Cable Systems
Wire Mesh Tray GR Magic Cable Systems
Wire Mesh Tray GR Magic Cable Systems
Wire Mesh Tray GR Magic Cable Systems
Wire Mesh Tray GR Magic Cable Systems
Wire Mesh Tray GR Magic Cable Systems

    Wire Mesh Tray GR Magic Cable Systems

    4.0 nga 5 yje4.0(6 vlerësime)




    • Perfect for quick basic routing of low voltage cables. The ability to make field modifications makes wire mesh a popular choice for many applications.


    Wire Mesh Tray

    Self Connecting cable tray. No connection hardware or splice plates required for connecting straight runs. OBO Bettermann’s wire mesh cable tray is available in heights ranging from 35mm – 155mm [1-6”].  Easily modified in the field to shape around bends, turns and over and below obstructions. A complete line of mounting accessories is available.

    FEATURES

    • Patented Magic connection allows installer to quickly connect lengths of tray with a single snap.
    • Wire mesh pattern makes field modification easy
    • Complete range of mounting accessories available including: wall brackets, splices, ceiling mounts, beam supports and floor mounts.
    • Complete range of connection hardware for forming bends, 90’s tees and intersections.

     

    PRODUCT SPECIFICATIONS

    • 3.9- 6mm wire diameter
    • 35mm- 155mm [1-6”] side heights
    • 50mm-600mm [2-24”] widths

    Gauge and inch measurements are approximations only. 

    Specifikime teknike
    • Referencë unikewire_mesh-gr-magic
    • Familja e produkteveCable Trays and Horizontal Racks
    • Grupi i produkteveMesh Cable Tray Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-01-29
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit