Mighty Mo 20 Vertical Manager
Ortronics

Mighty Mo 20 Vertical Manager



The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged slam latch doors allow easy access during moves, adds and changes. Supplied with four cable management spools to provide slack storage for fiber jumpers and twelve bend limiting clips to protect fiber entering the vertical manager.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Vertical cage with individual rack unit fingers: Provides organized method for routing and storage of patch or cross connect cable between racks.
  • Recommended fill capacity of up to 910 Category 6 patch cords at 40% fill: See patch cord capacity data sheet for full chart.
  • Slam latch hinged extruded aluminum front door: Full length handle allows easy access during moves, adds and changes and slams shut.
  • Mounted on the front flange between the Mighty Mo 20 racks when two or more are installed in a row: Creates a channel between racks for front to back routing of equipment cables and patch cords.
  • Supplied with four slack storage spools and 12 bend limiting clips: Adjustable bend limiting control for copper and fiber cords.
  • All necessary mounting hardware included: Hanger clips hold the cage in place for easy and quick one person installation.
Specifikime teknike
  • Referencë unikeortronics-1089
  • Familja e produkteveCommunication and Data Processing Equipment
  • Grupi i produkteveMighty Mo 20 Vertical Manager
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-08-25
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit