Expansion Mic
Expansion Mic
    Owl Labs

    Expansion Mic

    The Owl Labs Expansion Mic connects with the Meeting Owl 3 or 4+ to extend its audio pickup range by 8 feet (2.5 meters) in any direction, so everyone seated at longer tables can be heard clearly during hybrid meetings.

    Specifikim
    • EXTENDED AUDIO RANGE: Extends the audio pick-up range of the Meeting Owl 4+ or Meeting Owl 3 from 18ft to 26ft in the direction of the mic to ensure that the Meeting Owl recognizes voices that are quieter or further away from the Owl.

      MUTE CONTROL: Easy access mute button keeps the conversation easily flowing for participants further from the Meeting Owl.

      MOUNTING OPTIONS: Includes mounting bracket with adhesive strips and screws for more confident and secure installation. (Not a wireless microphone.

    Specifikime teknike
    • Referencë unikeexpansion-mic
    • Familja e produkteveVideo Conferencing Devices
    • Grupi i produkteveMicrophones
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-07-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Kodi ETIMEG016740
    • Emri ETIMCommunications equipment
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 PërshkrimAudio visual equipment
    • CSI MasterFormat 2014 Code27 41 16.28
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment