Meeting Owl 5 Pro
Meeting Owl 5 Pro
Meeting Owl 5 Pro
Meeting Owl 5 Pro
Meeting Owl 5 Pro
    Owl Labs

    Meeting Owl 5 Pro

    The Meeting Owl 5 Pro is our next-gen camera, speaker, and microphone device that powers enterprise-grade hybrid meetings with an easy-to-use BYOD solution. It combines 360-degree 4K video with award-winning automatic speaker-switching software to enable effective hybrid collaboration in any space.

    Specifikim
    • ENGAGING 360-DEGREE HYBRID COLLABORATION. The Meeting Owl 5 Pro is an all-in-one video conferencing device that captures 360° video in 4K and 360° audio up to 18’ (5.5m). Automatically focuses on whoever is speaking to foster active collaboration and increased participation while showing a 360° view of the room.

      IN-ROOM SETUP FLEXIBILITY. Supports BYOD or USB peripheral device setups. Wired or wireless multi-device pairing to extend coverage in larger spaces. Native Ethernet, HDMI, and USB-C in/out ports to power secure networking and content sharing.

      SMALL TO LARGE ROOM COVERAGE. Works as a standalone or paired with a second Meeting Owl 5 Pro to support all of your spaces. Option to connect an Expansion Mic for 8'/2.5m of additional coverage.

      PURPOSE-BUILT FOR ENTERPRISE. Features native Ethernet, HDMI, and USB-C in/out ports to support seamless single-cable BYOD meeting management and content sharing.

      UNIVERSALLY COMPATIBLE. Compatible with virtually all web-based video conferencing platforms, including Microsoft Teams, Zoom, GoToMeeting, Google Meet, Cisco Webex, and many others.

    Specifikime teknike
    • Referencë unikemeeting-owl-5-pro
    • Familja e produkteveVideo Conferencing Devices
    • Grupi i produkteveMeeting Owls
    • LlojiDigital Inventory (Products)
    • Data e botimit2026-04-02
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika