NR9682-V3 192-CH, 16-Bay VSS Pro Recording Server
VIVOTEK

NR9682-V3 192-CH, 16-Bay VSS Pro Recording Server

192-CH, 16-Bay VSS Pro Recording Server

  • VIVOTEK VAST Security Station Pro Inside
  • 64-CH License Embedded, Expandable Up to 192-CH
  • Dual Power Supply / Ethernet for Redundancy
  • Supports RAID 0/1/5/6/10/50/60 Storage
  • Available as Substation Failover Server
Specifikim
  • Technical Specifications

    • Descriptions: H.265 3U 64-CH 16bay NVR

    Device

    • OS: Embedded Windows 10
    • Watchdog: Hardware + Software
    • Power Restoration: System Restart Automatically after Power Recovery

    Local Display

    • LiveView Display: 64 Channels (up to 192CH by license purchasing)
      • Equal: 1x1, 2x2, 3x3, 4x4, 5x5, 6x6, 7x7, 8x8
      • Panorama: 1P+6, 2P, 2P+3, 3P
      • Focus: 1+12, 1+16, 1+3, 1+5, 1+7, 1+9, 2+8
      • Vertical: 1V+6, 2V+2, 2V+3, 3V, 3V+4, 4V, 4V+4, 5V
      • Single Layout Display, full screen display
      • Custom Layout, layout Rotation
    • Video Output: HDMI x1, Display Port x1, DVI x1, VGA x1
    • Display Resolution:
      • HDMI: 4096x2160
      • DP: 7680x4320
      • DVI: 1920x1200
      • VGA: 1920x1200
    • Dual Monitor: Supported
    • Camera Position: Change the view cell position on the Live View screens
    • Stream Application: Stream selection & auto stream size
    • Monitor Enhancement:
      • E-Map Embedded
      • Drag & Drop
      • Remote I/O Control
      • PiP (Digital Zoom)
      • Instant Playback
      • Video Display Mode (Aspect Ratio & Camera Information)
      • Metadata Display (VCA, Data Magnet)
    • Fisheye Dewarp: 1O, 1P, 1R, 1O3R, 4R, 2P, 4R Pro, 1O8R
    • PTZ/ePTZ Operation: Home, preset, patrol, auto pan, auto focus, manual focus, focus speed, zoom speed, tracking

    Video

    • Video Format: MJPEG, MPEG4, H.264, H.265
    • Graphic Decoder: Software decoding
    • Decoding Resolution: Up to 7680x2560
    • Decoding Capability:
      • H.264: 1920x1080 @360 fps
      • H.265: 1920x1080 @180 fps

    Audio

    • Audio Format: G.711, G.726, AMR, MPEG-2 AAC-LC
    • 2way Audio: Supported

    Record

    • Recording Time (sec.):
      • Pre-Record: 3-15
      • Post-Record: 10-60
    • Recording Stream: Single
    • Recording Throughput: 512 Mbps
    • Recording Mode: Continuous, Event, Customized Schedule
    • Recording Setting: Recycling time depends on the remaining storage space or the set number of days
    • Watermark: Supported
    • Recording Data Encryption: Supported
    • Seamless Recording: Supported

    Storage & Backup

    • HDD Devices: Hot-Swappable Tray x16 (HDD is purchased separately)
    • HDD Max. Capacity: Please refer to HDD supported list on VIVOTEK website
    • RAID: RAID 0, 1, 5, 6, 10, 50, 60
    • Disk Management: Create, Format and Remove Disk
    • Manual Backup:
      • USB pen drive (FAT Format)
      • NAS (SMB & CIFS)
    • Schedule Backup: NAS (SMB & CIFS)

    Playback (Local Display)

    • Playback Display: 64 Channels (up to 192CH by license purchasing)
      • Equal: 1x1, 2x2, 3x3, 4x4, 5x5, 6x6, 7x7, 8x8
      • Panorama: 1P+6, 2P, 2P+3, 3P
      • Focus: 1+12, 1+16, 1+3, 1+5, 1+7, 1+9, 2+8
      • Vertical: 1V+6, 2V+2, 2V+3, 3V, 3V+4, 4V, 4V+4, 5V
      • Single Layout Display, full screen display
      • Custom Layout, layout Rotation
    • Playback Control: 1/64X ~ 64X speed control, next/previous frame, pause, play, rewind, stop
    • Video Search: Calendar, Event, Alarm, Bookmark, Thumbnail, Smart Search II, Data Magnet, Log, Deep Search
    • Snapshot: JPEG, PNG
    • Video Clip Export: 3GP

    Network

    • Ethernet: 2.5 Gigabit LAN x2
    • Video Throughput for Remote Client: 650Mbps
    • Protocols: IPv4, TCP/IP, HTTP, HTTPS, UPnP, RTSP/RTP/RTCP, SMTP, FTP, DHCP, NTP, DNS, DDNS, iSCSI, SNMP

    Alarm Management

    • Alarm Period (sec.): Max. 30
    • Alarm Filter: Time, Trigger Type (Camera/Substation/System), Status, Name, Trigger Source
    • Alarm Setting:
      • Realtime System Notification
      • Alarm Result Display by List or Thumbnail
    • Schedule Type: Continuous, schedule
    • Camera Event:
      • General: Audio detection, camera DI/DO, camera disconnected, IR (Infrared), Motion detection, PIR(Passive infrared), PPTZ (Panoramic PTZ), Recording error, SD card life expectancy detection, Shock detection, Stop recording, Tampering detection, Temperature, Video loss (Video server only)
      • Smart VCA: Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection, Running detection, Parking violation detection, Restricted zone detection, Smart tracking, Zone detection
      • Trend Micro IoT Security: Brute force attack, Cyber attack, Quarantine
      • Counting Camera: Number of remaining people
    • Substation:
      • NV Series NVR: Storage failure, Storage full, Network disconnected, Abnormal g-sensor motion, speeding, GPS disconnected
      • ND Series NVR: Storage failure, storage full, network disconnected, fan status, brute force attack, cyberattack, quarantine
      • NR Series NVR: Storage failure, Storage full, Network disconnected
    • External Devices Event: DI/O (with I/O Box), TCP Message
    • Action: Start to record videos, Set DO status, Go to camera presets, Send HTTP requests, Send live streaming, Send email with snapshot of assigned camera(s), Go to E-Map, Sound the alarm and Add bookmark
    • Alarm State for Management: New, In Progress, False Alarm and Close
    • Alarm Result Export: .csv file

    eMap

    • Source: BMP, GIF, JPG, PNG, SVG
    • Device: Camera, DI/DO (Camera, NVR, external), regional map
    • Marked: Add, Remove, Direction Control, PTZ Control, FOV Control, LiveView & Playback
    • Event Notification: One or More Live Streaming

    External Interface

    • USB Interface:
      • Back:
        • USB 2.0 x 2
        • USB 3.2 x 4
    • Audio In/Out:
      • Microphone audio jack Input x1
      • 3.5 Line input audio jack x1
      • 3.5 Line output audio jack x1
      • SPDIF out x1
      • 7.1 HD support (surround out x 1, CEN/LFE x 1)

    System

    • POS Integration: ARCH
    • UPS Integration: Supported
    • Camera Integration: ONVIF Profile S
    • I/O Box Integration: Advantech ADAM-6000 Series, CHIYU CYT-133SC, MOXA ioLogik E1210, E1211 and E1212
    • User Management:
      • Authentication: Basic Account / Windows AD Account
      • User-defined Role
      • User Account: 4096
    • Log: Operation, system and event log
    • Date & Time: Sync server

    Advanced Features

    • VCA Counting Solution: Supported
    • LPR Solution: Supported
    • VCA Event Search: Smart VCA
    • Smart Search: Smart Search I & Smart Search II
    • Deep Search: Supported
    • Cybersecurity Management: Supported
    • Failover: Supported (For ordering details on failover models, please contact your regional sales representative)

    Remote Client

    • Software AP: Shepherd, VSS
    • Mobile/Tablet App: iViewer (iOS/Android)

    General

    • Power Input: Redundant power 100~240V AC
    • Power Consumption: Max. 920 W
    • Redundant Power: Supported
    • 80 Plus Certified: Platinum
    • Dimensions: 132 (H) x 437 (W) x 647 (D) mm
    • Weight: 33kg (without HDD)
    • Operating Temperature: 5°C ~ 35°C (41°F ~ 95°F)
    • Humidity: 5% ~ 95%
    • Safety Certifications: CE, FCC, VCCI, C-Tick, UL, CB, BSMI, BIS
Specifikime teknike
  • Referencë unikenr9682-v3-192-ch-16-bay-vss-pro-recording-server
  • Familja e produkteveNVR
  • Grupi i produkteveNetwork Video Recorders (NVR's)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-09-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTajvan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_60_75_03_56
  • Uniclass 2015 PërshkrimNetwork video recorders
  • CSI MasterFormat 2014 Code28 23 19
  • CSI MasterFormat 2014 TitleDigital Video Recorders and Analog Recording Devices
  • OmniClass Number23-29 11 13 13 13
  • OmniClass TitleSecurity Digital Video Recorders

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika