WhisperGreen® Select - Fan with SmartFlow™, 110-130-150 CFM

WhisperGreen® Select - Fan with SmartFlow™, 110-130-150 CFM

WhisperCeiling® DC Precision Spot Ventilation Fan/ Light with built-in Pick-A-Flow® speed selector switch allows you to select your required airflow (50-80-110 CFM). The fan features an ECM Motor with SmartFlow™ technology and a Flex-Z Fast® installation bracket. This fan is ideal for bathroom ventilation. It can be used to comply with the latest codes and standards

Specifikim
  • Key Features

    • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
    • Pick-A-Flow® Speed Selector – one fan, you choose the CFM (50, 80, 110)
    • • Flex-Z Fast® bracket provides flexible, fast & trouble-free installation, even from below the ceiling
    • Lighted models incorporate one long-life, 10W dimmable LED chip panel with less than 1W LED night light for warm, energy efficient illumination
    • Elegant grille design compliments the aesthetics of any bathroom
Specifikime teknike
  • Referencë unikewhispergreen-select--fan-with-smartflow-110130150-cfm
  • Familja e produkteveVentilation
  • Grupi i produkteveFans
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Kodi ETIMEC000532
  • Emri ETIMFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 PërshkrimFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Rajoni i disponueshëm

North America