FiberRunner® End Cap Fitting - FREC6X4YL
FiberRunner® End Cap Fitting - FREC6X4YL
FiberRunner® End Cap Fitting - FREC6X4YL
    Panduit

    FiberRunner® End Cap Fitting - FREC6X4YL

    6 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Yellow.

        Specifikim
        • Specifications
          System Dimensions - 6x4
          Color - Yellow
          Overall Length (In.) - 6.92
          Overall Length (mm) - 175.7
          Overall Width (In.) - 0.75
          Overall Width (mm) - 19
          Overall Height (In.) - 4.53
          Overall Height (mm) - 117.5
          Material - ABS
          Fitting Type - End Cap
          Series Type - 6 x 4 FiberRunner Fitting
          UL Listed - Yes
          RoHS Compliancy Status - Compliant
          Min. Order Qty. - 1

        Specifikime teknike
        • Referencë unikefiberrunner-End-Cap-Fitting-FREC6X4YL
        • Familja e produkteveElectrical
        • Grupi i produkteveCable Trays and Horizontal Racks
        • LlojiObjekt (një objekt të vetëm)
        • Data e botimit2011-02-07
        • Numri i botimit1
        Të ngjashme
        • Materiali kryesorABS
        • Projektuar nëShtetet e Bashkuara
        • Prodhuar nëShtetet e Bashkuara
        Klasifikimi
        • Kategoria BIMobjectElektrike - Shpërndarje
        • Uniclass 2015 CodePr_65_70_11_17
        • Uniclass 2015 PërshkrimCable trays
        • CSI MasterFormat 2014 Code27 05 36
        • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
        • OmniClass Number23-37 11 13
        • OmniClass TitleCommunication Cable Trays
        • CSI UniFormat II CodeD50
        • CSI UniFormat II TitleELECTRICAL