FiberRunner® Spillout Kit - FRHD4KTYL
Panduit

FiberRunner® Spillout Kit - FRHD4KTYL

Provides secure, accessible route for cables spilling out from vertical tee to rack mounted equipment. Kit includes 6ft length of 4x4 capacity hinged duct, 6ft length of 4x4 hinged duct cover, one end cap for 4x4 hinged duct, three FZBA1.5X4 adjustable Z brackets, an adapter fitting, six WR4-C wire retainers and all required mounting hardware. Attaches directly to 6x4 and 4x4 vertical tee exit or FRLPR64 low profile reducer, Yellow.

Specifikim
  • Specifications
    System Dimensions - 12x4, 6x4 and 4x4
    Material - PVC/Steel
    Color - Yellow
    Overall Width (In.) - 5.05
    Overall Width (mm) - 128.3
    Overall Height (In.) - 72
    Overall Height (mm) - 1828.8
    Cover Part Number - NA
    Fitting Type - Spillout Kit
    Series Type - 4 x 4 FiberRunner Fitting
    Part Features - N/A
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1

Specifikime teknike
  • Referencë unikefiberrunner-spillout-kit-FRHD4KTYL
  • Familja e produkteveElectronics
  • Grupi i produkteveCable Transmission and Reception Equipment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2011-02-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorABS
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Uniclass 2015 CodePr_65_70_11_17
  • Uniclass 2015 PërshkrimCable trays
  • CSI MasterFormat 2014 Code27 05 36
  • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
  • OmniClass Number23-37 11 13
  • OmniClass TitleCommunication Cable Trays
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL