Bike Racks -  Varsity® Bike Dock Bicycle Parking
Bike Racks -  Varsity® Bike Dock Bicycle Parking
Bike Racks -  Varsity® Bike Dock Bicycle Parking
Bike Racks -  Varsity® Bike Dock Bicycle Parking
    Të arkivuara

    Bike Racks - Varsity® Bike Dock Bicycle Parking

    The ASLA award winning Varsity® Bike Dock™ is currently the bicycle parking solution of choice on over 80 campuses and growing daily. Built around APBP bicycle parking guidelines and is one of the only ADA approved bike racks. The Varsity® emphasizes on an organized, controlled footprint for maximizing the number of bikes in an area without compromising ease of use or security. The Varsity® is a thoughtfully designed parking solution for any environment.
    • Extremely high-density, but organized, layout possibilities
    • Wheel-troughs cradle bicycle tires and prevent slipping & tipping
    • Handlebars are offset for high-density parking, but without handlebar conflict
    • Black injection molded urethane Smart Guards™ protect bicycles from metal-to-metal damage
    • Smart Guards™ offer personal branding or messaging opportunities with optional custom stickers
    • Case-hardened steel Smart Guards™ allow for easy U-lock compatibility for the highest security
    • Built around APBP guidelines, ADA approved, in over 80 campuses & counting
    • Finish options include the 20-year warranty Black Duraplas™ Thermoplastic Finish or the 10-year warranty Hot Dipped Galvanized Finish in silver
    Specifikime teknike
    • Referencë unikeparkabike-0001
    • Familja e produkteveBicycle Racks
    • Grupi i produkteveBike Racks
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-06-05
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit