Megaband® 60. Ladder Trays
Megaband® 60. Ladder Trays
Megaband® 60. Ladder Trays
    Pemsa

    Megaband® 60. Ladder Trays

    Ladder designed for industrial environments with high loads. The Megaband® ladder consists of welded and alternating rungs, 60, mm high and safety edge to protect and strengthen the ladder. Assembly using the Click system for quick connection between sections and accessories. Made of steel with Pre-galvanised or Hot- Dip Galvanised finishes and Stainless Steel 304 and 316L, in various sizes. It is supplied in 3 metre sections.

    Specifikim
    • Excellent robotic welding of rungs to the siderails. Maximum load capacity guaranteed. The rungs are mounted alternately up and down to allow the fixing of the cables. Joining of ladder using the Click connector system. In accordance with IEC 61537 standard. Conforms to NEMA VE-1 standards. CE conformance with directive 2014/35 / EU. Wide variety of sizes, finishes and accessories to adapt to the requirements of each electrical installation.
    Specifikime teknike
    • Referencë unikeMegaband-60
    • Familja e produkteveMegaband, Cable Ladder System
    • Grupi i produkteveCable tray
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2020-08-25
    • Numri i botimit1
    • Gjatësia (mm)60
    • Thellësia (mm)3000
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000854
    • Emri ETIMCable ladder/wide span cable ladder
    • Emrin UNSPSCCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_14
    • Uniclass 2015 PërshkrimCable ladders
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution