Metatray® 100 Perforated. Insulating Cable Tray
Metatray® 100 Perforated. Insulating Cable Tray
Metatray® 100 Perforated. Insulating Cable Tray
    Pemsa

    Metatray® 100 Perforated. Insulating Cable Tray

    Perforated tray made of insulating material. Of 100 mm height, Width 200, 300,400, 500, 600 mm. Grey RAL 7035 colour for the support, protection and conduction of cables. Maximum functionality and adaptation to different spaces and environments. Excellent performance in corrosive environments, weathering and exposure to UV radiation. Wide range of accessories with multiple applications. Tray with cover (insulating protective trunking) according to EN 50085. Complies with REACH and ROHS III directives. Free of dangerous substances.
    Specifikim
    • Insulating material, electrical safety and reduced maintenance costs.

      Excellent performance in corrosive environments, weather and exposure to UV radiation.

      Non-flame-propagating. Reaction to fire, V0 grade and M1 classification.

      Protection grade IP4X or IP44 and Impact Grade 20 J (EN 61537) and IK10 (EN50085).

      Cable tray cover (insulating protective trunking ( according to EN 50085.

      Aenor N mark on product standards EN 61537 and EN 50085. CE compliance with directive 2014/35/EU.

    Specifikime teknike
    • Referencë unikeMetatray100Perf
    • Familja e produkteveMetatray, Perforated and Solid Insulating Cable Tray System
    • Grupi i produkteveCable tray
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-10-28
    • Numri i botimit1
    • Thellësia (mm)3000
    Të ngjashme
    • Materiali kryesorPVC
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationShpërndarja elektrike
    • Kodi ETIMEC000047
    • Emri ETIMCable tray/wide span cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 PërshkrimCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays