Snap-On Standing Seam metal roof panel

Snap-On Standing Seam metal roof panel

Features
  • Ideal for transition roofs
  • Herr-Voss corrective leveled
  • Stiffener beads available
  • 30 year non-prorated finish warranty
  • Maximum panel length of 45 feet

Snap-On panels are ideal for use in roofing, mansard and fascia applications. Snap-On panels are designed to be installed over a waterproofed solid substrate and a minimum 3:12 roof pitch. Snap-On panels are factory roll-formed in continuous lengths. Maximum panel length is 45’ and minimum panel length is 4’.

These panels are ideal for specification on applications where roof transitions are required. The simplicity of the pan design combined with corrective leveling provides superior flatness and allows for greater workability on site.

Trim

All flashing and trim shall be fabricated by manufacturer or qualified fabricator. Flashing shall be PAC-CLAD aluminum (.032 – .063 gauge as specified) or PAC-CLAD steel (24 gauge or 22 gauge as specified). A 30-year non-prorated finish warranty can be supplied covering finish performance. Vinyl masking is recommended on all fabrication applications where extra handling is expected. NOTE: The strippable film must be removed immediately after installation.

Installation

Snap-On panels shall be installed over solid decking (5/8” plywood, nailboard insulation or equal) with an underlayment of 30# (min.) roofing felt applied horizontally from eave to ridge. Panels shall be fastened using Petersen Aluminum nonpenetrating clips, fastening on 18” centers (max.). Minimum slope at 3:12 pitch. Consult a local architect or engineer for requirements of local codes and conditions.

Curved Panels

The 1” high Snap-On standing seam panel can be curved to a concave or convex radius, with a minimum radius of 9’. This panel is ideal for barrel vaults and entrance ways. Curved panels must be installed over a waterproofed solid substrate.

Specifikime teknike
  • Referencë unikeroof-panel-pac-clad-snap-on-standing-seam
  • Familja e produkteveRoof Panels
  • Grupi i produkteveRoof Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-06-09
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Emrin UNSPSCRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 PërshkrimRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit