Tite-Loc Plus Standing Seam metal roof panel

Tite-Loc Plus Standing Seam metal roof panel

Features
  • Herr-Voss corrective leveled
  • Pencil ribs (stiffening beads) and striations are only available by request
  • 30-year non-prorated finish warranty
  • Maximum factory-produced panel length is 64’ (check w/factory for longer lengths)
  • Weathertightness warranty available

Tite-Loc panels combine structural panel performance with architectural panel aesthetics. Tite-Loc panels are corrective leveled to provide superior panel flatness. A factory-applied sealant bead is applied for additional weather resistance. Maximum panel length is 64’ and minimum panel length is 4’. Consult factory for longer lengths.


Tite-Loc panels feature a 2” leg height that requires mechanical field seaming after installation. Panels have a concealed-fastener floating clip system designed to allow for thermal expansion/contraction.

Trim

All flashing and trim shall be fabricated by manufacturer or qualified fabricator. Flashing shall be PAC-CLAD aluminum (.032 – .063 gauge as specified) or PAC-CLAD steel (24 gauge or 22 gauge as specified). A 30-year non-prorated finish warranty can be supplied covering finish performance. Vinyl masking is recommended on all fabrication applications where extra handling is expected. NOTE: The strippable film must be removed immediately after installation.

Installation

Tite-Loc panels are intended for use in architectural and structural roofing. Substrates may include 5/8” (min.) plywood, nailboard insulation or equal with an underlayment of ice and water shield or 30# (min.) roofing felt applied horizontally from eave to ridge. Other substrates may include metal decking, purlins or rigid insulation in conjunction with bearing plates.
A minimum 1/2:12 pitch is required. Contact Petersen Aluminum for further assistance with projects details. For coastal applications, aluminum panels along with stainless steel clips must be used for finish warranty. Consult a local architect/engineer for compliance with local codes and conditions.

Tite-Loc Plus Roofing Panels

Tite-Loc Plus panels are factory-formed to length and field-seamed to a 180˚ lock (Tite-Loc Plus). The panels have been designed for application over a wide variety of substrates on roof slopes as low as 1/2:12 pitch. Available in 12”, 16” and 18” widths, Tite-Loc and Tite-Loc Plus panels can be produced in 22 and 24 gauge steel or .032 and .040 aluminum.

Seaming

The Tite-Loc Plus seamer runs in one direction. Tite-Loc Plus panels should be installed from left to right to ensure the seamer travels down slope. The seamer will not travel up slope on a roof pitch greater than 4:12.

Specifikime teknike
  • Referencë unikeroof-panel-pac-clad-tite-loc-plus
  • Familja e produkteveRoof Panels
  • Grupi i produkteveRoof Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-06-09
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Emrin UNSPSCRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodePr_25_93_72
  • Uniclass 2015 PërshkrimRoofing and cladding units
  • CSI MasterFormat 2014 Code07 40 00
  • CSI MasterFormat 2014 TitleRoofing and Siding Panels
  • OmniClass Number23-13 39 27
  • OmniClass TitleRoof Cladding

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit