BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
BDL3550Q/00 Professional Display
    Philips

    BDL3550Q/00 Professional Display

    Philips Q-Line

    Ready for anything, the Q-Line series is easy to set-up and available in both HD and 4K Ultra HD for powerful engagement. These displays require no additional hardware and can be configured for almost any function.

    Inform and enthral with a Philips Q-Line Professional Full HD Display. This reliable solution can be up and running as quickly as you need.

    Specifikim
    • Q-LINE

      Versatile signagePowered by Android

      Android-powered Philips professional displays are fast, versatile and easy to navigate. All displays are optimised for native Android apps and you can install web apps directly to the display too. Automatic updates ensure apps stay up to date.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      FailOver

      From waiting room to meeting room, never show a blank screen. FailOver lets your Philips professional display switch automatically between primary and secondary inputs, ensuring that content keeps playing even if the primary source goes down. Simply set a list of alternative inputs to be sure your business is always on.

      SmartPlayer

      Turn your USB into a true cost-effective digital signage device. Simply save your content (video, audio, pictures) on your USB and plug into your display. Create your playlist and schedule your content via the on-screen menu, and enjoy your own playlists anytime, anywhere.

      OPS Slot

      Integrate a full-power PC or Android-powered CRD50 module directly into your Philips professional display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

      Integrated Media Player

      Easily schedule content to play from USB or internal memory. Your Philips professional display will wake from standby to play the content you want, and then return to standby once playback has finished.

    Specifikime teknike
    • Referencë unikebdl3550q-00-professional-display
    • Familja e produkteveDigital Signage Displays
    • Grupi i produkteveProfessional Display, Commercial, LCD, Android
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit