BDL4551T Professional Display
BDL4551T Professional Display
BDL4551T Professional Display
    Philips

    BDL4551T Professional Display

    Philips T-Line

    Create a workplace that is engaged and interactive. The Philips T-Line awakens curiosity and inspires imagination to help you collaborate and inspire. Featuring multi-touch technology and whiteboard mode, this innovative touch-screen enhances environments from corporate meeting rooms, to retail spaces, classrooms and more.

    From shelf advertising to wayfinding, this ultra-clear Multi-Touch Smart Display is ideal when space is at a premium. A versatile all-in-one solution, content is easy to manage remotely. Power-over-Ethernet enables flexible placement

    Specifikim
    • T-LINE

      Collaborate with confidenceWireless screen sharing

      Display four feeds on the one screen. Wireless screen sharing allows you to connect up to 64 devices at the same time for quick content switching when you need it. Use your existing Wi-Fi network to instantly and securely connect devices, or the Interact dongle to connect guest speakers and remote access students logged in using an external network.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      CMND & Create

      Take control of your content with CMND and Create. A drag-and-drop interface makes it simple to publish your own content, whether it's a daily specials board or branded corporate information. Preloaded templates and integrated widgets ensure that your stills, text and video will be up and running in no time.

      Infrared Touch with USB Plug-and-Play

      Experience a better way to control content. Simply plug your existing laptop or desktop to enable touch functionality on the big screen instantly. USB plug-and-play means that no installations or configuration is required, with options to plug removable devices from the side or having them fixed from the back.

      Whiteboard mode

      Inspire agile collaboration with whiteboard mode. Simply activate this feature to turn your display into a blank canvas that can be drawn on by multiple users by hand or with dedicated display markers. Everything on screen can then be streamed back to your laptop for easy printing or file sharing.

      Video conferencing

      Built-in video conferencing makes video calls with single or multiple people quick, reliable and easy. Simply connect a compatible camera and use the included software, or connect via third party apps such as Skype, Zoom and others to make your calls.

    Specifikime teknike
    • Referencë unikebdl4551t-professional-display
    • Familja e produkteveDigital Signage Displays
    • Grupi i produkteveProfessional Display, Commercial, LCD, Android
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit