BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
BDL3651T Professional Display
    Philips

    BDL3651T Professional Display

    Philips T-Line

    Create a workplace that is engaged and interactive. The Philips T-Line awakens curiosity and inspires imagination to help you collaborate and inspire. Featuring multi-touch technology and whiteboard mode, this innovative touch-screen enhances environments from corporate meeting rooms, to retail spaces, classrooms and more.

    Engage them
    10-point Multi-Touch display.
    Inspire collaboration. Deliver information. This responsive Philips Multi-Touch
    Professional Full HD Display is ideal for multi-finger, multi-user applications-from wayfinding to presentations. Up to 10 touch points can be active at once.

    Specifikim
    • T-LINE

      CMND & Deploy
      Quickly install and launch any app-even when you're off-site and working remotely. CMND & Deploy lets you add and update your own apps, as well as apps from the Philips Professional Display App Store. Simply scan the QR code, log in to the store, and click on the app you want to install. The app is automatically downloaded and launched.

      CMND & Control
      Run your display network over a local (LAN) connection. CMND & Control allows you to perform vital functions like controlling inputs and monitoring display status. Whether you're in charge of one screen or 100.

      CMND & Create

      Take control of your content with CMND & Create. A drag-and-drop interface makes it simple to publish your own content-whether it's a daily specials board or branded corporate information. Preloaded templates and integrated widgets ensure your stills, text, and video will be up and running in no time.

      FailOver

      From waiting room to meeting room, never show a blank screen. FailOver lets your Philips Professional Display switch automatically between primary and secondary inputs ensuring content keeps playing even if the primary source goes down. Simply set a list of alternate inputs to be sure your business is always on.

      Internal memory

      Save and play content without the need for a permanent external player. Your Philips professional display has an internal memory, which allows you to upload media into the display for instant playback. The internal memory also functions as a cache for online streaming.

      Powered by Android 8

      Control your display via an Internet connection. Android-powered Philips Professional Displays are optimized for native Android apps, and you can install web apps directly to the display too. A new Android 8 ensures the software is kept secure and remain to the latest specification for longer.

    Specifikime teknike
    • Referencë unikebdl3651t-professional-display
    • Familja e produkteveDigital Signage Displays
    • Grupi i produkteveProfessional Display, Commercial, LCD, Android
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit