BDL4107X/00 Videowall Display
BDL4107X/00 Videowall Display
BDL4107X/00 Videowall Display
    Philips

    BDL4107X/00 Videowall Display

    Philips X-Line

    Excite senses. Enhance experiences. The Philips X-Line has been redesigned from the inside out to take your content into a brighter, faster, better connected world.

    Take presentations and corporate branding to the next level. The Philips X-Line Videowall display brings your content to life to ensure absolute audience engagement in every setting with Pure Colour Pro.

    Specifikim
    • X-LINE

      Get the bigger pictureTiling mode

      Connect two or more Philips professional displays to create a tiled videowall—without the need for external devices. A single player takes care of content, whether you have four screens or 40. 4K content is fully supported, and if you’re showing that content on four screens you get the best possible dot-by-dot resolution.

      Optional CRD50 module

      Embed an Android System-on-Chip (SoC) into your Philips professional display. The optional CRD50 module is an OPS device that enables Android processing power without the need for cables. Simply slide into the OPS slot, which contains all the connections needed to run the module (including power supply).

      OPS Slot

      Integrate a full-power PC or Android-powered CRD50 module directly into your Philips professional display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

      Pure Colour Pro

      Boost image quality with Pure Colour Pro. Delivering higher luminance through custom colour temperature settings and advanced gamma calibration, content looks crisper and more radiant for stunning realism with a visual pop.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      FailOver

      From waiting room to meeting room, never show a blank screen. FailOver lets your Philips professional display switch automatically between primary and secondary inputs, ensuring that content keeps playing even if the primary source goes down. Simply set a list of alternative inputs to be sure your business is always on.

    Specifikime teknike
    • Referencë unikebdl4107x-00-videowall-display
    • Familja e produkteveVideowall Displays
    • Grupi i produkteveVideowall, Narrow Bezel, LCD, Tiled, Commercial
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit