BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
BDL6051C/00 Professional Display
    Philips

    BDL6051C/00 Professional Display

    Philips C-Line

    Perfect for organisations that are starting or evolving their digital transformation, the Philips C-Line boasts multi-touch technology and a whiteboard mode for instant digitisation of ideas. Write, draw, move and shape things live on screen and share it with the team digitally.

    Maximise engagement and inspire collaboration with an interactive Philips C-Line display. These Android-powered displays are made to withstand heavy daily usage and feature up to 10 touchpoints, edge-to-edge glass and a flush design.

    Specifikim
    • C-LINE

      Collaborate smarterWireless screen sharing

      Display four feeds on the one screen. Wireless screen sharing allows you to connect up to 64 devices at the same time for quick content switching when you need it. Use your existing Wi-Fi network to instantly and securely connect devices, or the Interact dongle to connect guest speakers and remote access students logged in using an external network.

      Multi-touch technology

      Create a memorable interactive experience with up to 10 touchpoints at the same time. Perfect for collaborative and competitive applications, this display connects your audience with any content – making it ideal for education, public venues, corporate, hospitality, and retail settings. This multi-touch display is also enabled with automatic touch recognition and a HID compliant USB connector for true plug-and-play operation.

      Powered by Android

      Android-powered Philips professional displays are fast, versatile and easy to navigate. All displays are optimised for native Android apps and you can install web apps directly to the display too. Automatic updates ensure apps stay up to date.

      OPS Slot

      Integrate a full-power PC or Android-powered CRD50 module directly into your Philips professional display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      Whiteboard mode

      Inspire agile collaboration with whiteboard mode. Simply activate this feature to turn your display into a blank canvas that can be drawn on by multiple users by hand or with dedicated display markers. Everything on screen can then be streamed back to your laptop for easy printing or file sharing.

      Video conferencing

      Built-in video conferencing makes video calls with single or multiple people quick, reliable and easy. Simply connect a compatible camera and use the included software, or connect via third party apps such as Skype, Zoom and others to make your calls.

      Crestron Connected certified

      Integrate this Philips professional display to your Crestron network for full remote control via your laptop, desktop or mobile device. Switch the display on and off, schedule content, manage settings, and easily connect external devices. Crestron Connected® provides a fast, reliable and secure enterprise level solution for wireless and wired content sharing from Apple, Windows, Android and Linux devices.

    Specifikime teknike
    • Referencë unikebdl6051c-00-professional-display
    • Familja e produkteveDigital Signage Displays
    • Grupi i produkteveProfessional Display, Commercial, LCD, Android
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-13
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 PërshkrimDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit