REMO wood chair metal structure
REMO wood chair metal structure
REMO wood chair metal structure
REMO wood chair metal structure
REMO wood chair metal structure
    PLANK

    REMO wood chair metal structure

    The REMO wood with metal frame presents a shaped wood shell made of natural ash, which can be either lacquered or open-pore lacquered and is available in the colours white, grey, black and yellow. The metal frame is powder-coated and matches the colour of the shaped wood shell. It is possible to add an optional upholstered cushion in fabric or leather. The chair is stackable.

    Specifikim
    • YEAR OF MANUFACTURE: 2016
      DESIGNER: Konstantin Grcic
      ARTICLE NUMBER: 1416-20

    Specifikime teknike
    • Referencë unikeREMO-wood-chair-metal-structure
    • Familja e produkteveRemo
    • Grupi i produkteveChair
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-03-11
    • Numri i botimit1
    • Gjatësia (mm)780
    • Gjerësia (mm)550
    • Thellësia (mm)480
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)4.5
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationElemente mobiluese
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 PërshkrimFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products