Pro Series 960 - Sliding Door - Quad OXXO
Ply Gem

Pro Series 960 - Sliding Door - Quad OXXO

960 Series Patio Doors

NEW CONSTRUCTION, REPLACEMENT — VINYL


Choose 960 patio doors for the ultimate in flexibility. From hinged patio doors that open inward or outward to space-saving sliding patio doors, the 960 series is the perfect way to brighten up your home.

960 Sliding Patio Door
Space-saving Design. Operable panel choices to fit your living space including:

  • 2-panel Sliding Patio Door One panel that slides open from either the left or right and one fixed panel.
  • 3-panel Sliding Patio Door Usually, the center panel slides open to the left or right while the two end panels are fixed, or an operable end panel can be selected.
  • 4-panel Sliding Patio Door Both center panels slide open to create a large entryway. The two flanking panels are fixed.

Smooth Operation. Panels glide with minimal effort on precision-bearing rollers.

Strong Safeguard. Two-point lock system engages the door panel in separate locations for increased security on 2- and 3-panel doors while 4-panel doors feature a 4-point lock.

Weather Resistant Threshold.  The aluminum threshold cover adds protection against weather infiltration.


Specifikime teknike
  • Referencë unikepro_series_960-sliding-quad
  • Familja e produkteveDoors
  • Grupi i produktevePro Series 960
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë
  • Kodi ETIMEC003534
  • Emri ETIMExterior door (complete with frame)
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 PërshkrimSliding door and partition sets
  • CSI MasterFormat 2014 Code08 13 73
  • CSI MasterFormat 2014 TitleSliding Metal Doors
  • OmniClass Number23-17 11 13 19
  • OmniClass TitleSliding Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika