Standard Construction
Frame: 22 ga. (0.85) galvanized steel.
Blades: 24 ga. (0.7) galvanized steel - curtain.
Fire Closure Device: Fusible link.
Fire Closure Temperature: 165oF (75oC)
Minimum Size:
Vertical Mount: 4" x 4" (102 x 102)
Horizontal Mount: 6" x 6" (152 x 152)
Maximum Size:
Single Section: Vertical: 48" x 48" (1219 x 1219)
Horizontal: 40" x 40" (1016 x 1016)
Multiple Section: Vertical: 120" x 80" (3048 x 2032) or 80" x 120" (2032 x 3048)
Horizontal: 80" x 80" (2032 x 2032)
Stainless Steel:
Single Section: 40" x 40" (1016 x 1016)
Multiple Section: Vertical: 80" x 40" (2032 x 1016) or 40" x 80" (1016 x 2032) or 108" x 24" (2743 x 559)
Horizontal: 80" x 40" (2032 x 1016) or 40" x 80" (1016 x 2032)
Ratings
UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)
UL HNLJ.V-5: Ventilation Duct Assemblies