Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
Vision Packaged Heat Pump Air Conditioner​ 3.1kW
    Powrmatic

    Vision Packaged Heat Pump Air Conditioner​ 3.1kW

    The Powrmatic Vision 3.1DW is a highly efficient Packaged Heat Pump Air Conditioner incorporating style and simplicity for any room installation without the need for any outdoor condenser. The units employ new techniques and technology to precisely follow the curves of the design, all the way to the elegantly rounded corners. The Powrmatic Vision heat pump air conditioner has a smooth, polished white PPC finish that allows the unit to fully complement any room decor and design.It's the perfect hotel air conditioning solution.

      Product Benefits

    • Superslim Design
    • Hotel Air Conditioning Solution
    • No External Condenser Required
    • Packaged Heat Pump Air Conditioner
    • WiFi Control / Touch Screen / Remote Control
    • Low Running Noise Level
    • Energy Efficient
    • Quick Installation
    • Simply & Easy Installation

    The new Powrmatic Vision range is a twin duct low level PTAC air conditioner & heat pump and removes the need for an outdoor unit saving you costs on installation and improving the aesthetic appearance of your building. To assist hoteliers with air conditioning control, Powrmatic have introduced WiFi Control which lets you control multiple units from your smart-phone device or tablet via your local WiFi network. The Vision inverter model has a impressive 27dB(A) and with a depth of just 17cm.Available in either horizontal or vertical, the Vision range can be integrated seamlessly into any room with minimal disruption.  

    The Vision is the pefect hotel air conditioning solution and can be installed in under 4 hours which eliminates any downtime to any room during installation. The Vision can be retrofitted into many applications where there is a current A/C system. With no requirement for an external condenser, and extensive pipework, upgrading an existing split air conditioning system is simple.  

    Each Vision hotel air conditioning packaged heat pump air conditioner model has the ability to heat and cool your building from -6°c to 31°c.

    Each Vision packaged heat pump air conditioner unit benefits from simple installation that requires no down-time or loss of revenue for building owners whilst also reducing the re-decoration costs after the use of cable runs and external condensers after the installation. With no F-Gas certificate requirement this significantly reduces the overall installations costs.


    Specifikim
    • Vision 3.1 Packaged Heat Pump Air Conditioner Specification:

      Cooling Capacity (kW) - 2.35

      Cooling Capacity - Dual Max /Min (kW) - 3.1 / 0.9

      Heating Capacity (kW) - 2.36

      Heating Capacity - Dual Max /Min (kW) - 3.05 / 0.8

      Power Input in Cooling (W) - 730

      Power Input in Heating (W) - 720

      Heating Capacity Fan Coil -  (70 degrees)

      Dehumidification Capacity - 0.9

      Power Supply Voltage (V-F-Hz) -  230/1/50

      EER (W/W)- 3.22

      COP (W/W) - 3.28

      Energy Efficiency When Cooling - A+

      Energy Efficiency When Heating - A

      Dimensions )WxHxD) - 1030 x 549 x 165

      Weight (Kg) - 48.5

      Noise Level (Min/Max) dB(A) - 27/41

      Wall Hole Diameter / Condensate Drain (mm)- 162 /18

      Refrigerant Gas - R410A


    Specifikime teknike
    • Referencë unikeVision
    • Familja e produkteveAir Conditioner
    • Grupi i produkteveVision
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-08
    • Numri i botimit1
    • Gjatësia (mm)555
    • Gjerësia (mm)1030
    • Thellësia (mm)165
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorMetal
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)48.5
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kondicioner
    • IFC classificationTerminali i ajrit
    • Emrin UNSPSCAir conditioners
    • UNSPSC code40101701
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 PërshkrimAir conditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 39 11
    • OmniClass TitleAir Conditioners

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit