Volet Roulant Traditionnel Presto Pour Coffre Demi-Linteau
Volet Roulant Traditionnel Presto Pour Coffre Demi-Linteau
    PROFALUX

    Volet Roulant Traditionnel Presto Pour Coffre Demi-Linteau

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Traditional roller shutter in half lintel box

    • Cheek with return for fixing the underside and motor support for dismantling underneath
    • At the same time heat shield, intrusion defense and solar protection for improved building comfort
    • For safety : automatic Anti-lifting device from the outside, slides and final blade in very resistant extruded aluminum
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (DVA) developed by Profalux
    • Reduced space requirement : the winding does not extend beyond the cheek
    • Self-supporting system, supported on the slides
    • An aluminum axle support cheek with a section of less than 133 mm for windows and 156 mm for French doors
    • Impeccable finish of the oscillating rod exit
    • With or without side reservation in a wooden box
    • Laying in external and internal coils
    • Simplified metering, quick assembly, easy installation
    • Wide choice of colors: apron to choose from the manufacturer's range. Box, runner and final slat at your choice in the manufacturer's range, in the RAL or Futura range

    To know : Exists with option Mosquito Screen or Mosquito Screen Awning - Also available in solar operation - compatible with a connected remote control Calyps'HOME (sold as an option) to close the shutters at the same time with a single button, even remotely. Also compatible with BMS (Building Management System).

    INSTALLATION CASE

    Installation in HALF-LINE BOX
    Traditional construction with interior insulation


    Specifikim
    • Technical specifications
      Find all the technical product information in the technical data sheet available in "Download"

      Product NF

      Aluminium blades :
      - PX39 = curved blade 39 mm Alu double-wall profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = 39 mm curved slat Double-walled aluminum profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior color

      - PX39 ISOMAXX = curved slat 39 mm Alu double-skinned profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for a double insulating effect Summer-Winter

      - PX40 = flat slat 40 mm Double-walled aluminum profile with CFC-free polyurethane foam

      PVC blades :
      - PVC40 : 40 mm curved blade

      Manoeuvres that can be done :
      Radio (Profalux engine only)
      Wired (Profalux motor only)

      Backstage :
      C48 - C62 (depending on configuration)

      Minimum Limits :
      Profalux Electric Motor without backup
      LDC* mini = 405 mm
      HSL* mini = 400 mm

      Limitations of use for Alu and PVC blades for Presto :
      Depending on the type of blades - download the technical pages.

      Cheek section :
      According to blades and dimensions - download the technical data sheet

      To know : under faces MOB in option

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the slides
      * HSL = Height Under Lintel

    Specifikime teknike
    • Referencë unikePDL
    • Familja e produkteveVolets Roulants Traditionnels sans Caisson
    • Grupi i produkteveVolets Roulants Traditionnels sans Caisson
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Qepen
    • IFC classificationDritare

    Rajoni i disponueshëm

    Europe
    Francë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit