Security Shutter Doors Model 523

Security Shutter Doors Model 523

Wayne Dalton’s Model 523 are attractive security shutters for areas where aesthetics are a valued premium. These security shutters have a compact design and come pre-assembled for easy installation in areas with low headroom and sideroom requirements. Model 523 is perfect for pharmacies, hospitals, offices, schools and other retail facilities.

The design of Model 523 allows for visibility and air flow with perforation and fenestration options, ideal for retail applications. Made with extruded aluminum, the curtain has interlocking slats constructed of .05” aluminum and comes pre-assembled for easy installation. Its compact design accommodates minimal headroom requirements. To add to the aesthetics of any facility, these security shutters are available in four standard powder coat colors and almost 200 RAL finishes to complement the exterior of any building.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Product Features

    • Max Width: 20' (6,096 mm)
    • Max Height: 14’ (4,267 mm)
    • Mounting: Face-of-wall or between jambs
    • Material: Aluminum
    • Curtain: Interlocking extruded aluminum slats constructed of .05 " aluminum
    • Brackets: Steel plates powder coated to match curtain color
    • Counterbalance: steel barrel; housing spring assembly
    • Hood: Aluminum square hood; powser coated to match curtain
    • Bottom Bar: Compact aluminum with vinyl bulb seal power coated to match curtain
    • Guides: Extruded aluminum channels with continuous wear strips. Powder coated to match curtain.
    • Locking: Slide bolts; interior coiling side, both left and right
    • Operation: manual push up
Specifikime teknike
  • Referencë unikesecurity-shutter-doors-model-523
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Qepen
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25 11
  • OmniClass TitleRoller Shutter Overhead Metal Doors