Volet Roulant Rénovation Visio Solaire Moustiquaire Store
Volet Roulant Rénovation Visio Solaire Moustiquaire Store
Volet Roulant Rénovation Visio Solaire Moustiquaire Store
Volet Roulant Rénovation Visio Solaire Moustiquaire Store
Volet Roulant Rénovation Visio Solaire Moustiquaire Store
Volet Roulant Rénovation Visio Solaire Moustiquaire Store
    PROFALUX

    Volet Roulant Rénovation Visio Solaire Moustiquaire Store

    Find in the section « Download » every usefull informations for your project : technical drawings, data sheet, notice, downloading procedure of the « Vent & Volet » mobile app, argumentary of the connected general remote control Calyps’HOME®.  

    Solar Roller Shutter

    • Natural power supply without wires to pull
    • As heat shield, defence against intrusions and solar protection for the improvement of the Comfort of the Habitat.
    • 3 in 1 product with insect protection, 23 colours of Moustiquaire Store, Toile soltis 86 Serge Ferrari.
    • The product recharges even on cloudy days and works for 15 days without sun.
    • The only solar roller shutter on the market with easy access to recharge the battery from inside.
    • The smallest box in its category with a recessed end slat to limit the loss of glazing and promote light input.
    • For safety: automatic Anti-lift device from the outside, slides and end slat in highly resistant extruded aluminium.
    • Exclusive Enduro chassis tested 14,000 cycles (40 years of operation with one up and down/day)
    • Automatic Locking Device (ALD) developed by Profalux
    • Housing shapes made of rounded aluminium profile - with a cross-section of less than 133 mm for windows and 156 mm for window doors.
    • 4 mm width clearance can be recuperated on installation
    • Wide choice of colours: apron to choose from the manufacturer's range. Cabinet, runner and final slat to be chosen from the manufacturer's range, in the RAL or Futura range.

    To know : Compatible with a connected remote control (sold as an option) to close the shutters at the same time with a single button, even remotely.

    INSTALLATION CASE
    Outdoor roll-up installation only WITHOUT RESERVATION
    Traditional construction with insulation from the inside or outside
    Under lintel* to the outside nude

    *Possible also in timber frame houses.

    Specifikim
    • Technical data
      Find all the technical product information in the technical data sheet available in "Download"

      NF PRODUCT

      Blades :
      - PX39 = curved blade 39 mm Double-walled aluminium profile with CFC-free polyurethane foam

      - PX39 Thermo-Reflex™ = curved slat 39 mm Aluminium double-walled profile with polyurethane foam with Thermo-Reflex™ winter special thermal lacquer to preserve the interior colour.

      - PX39 ISOMAXX = curved slat 39 mm Double-walled aluminium profile with polyurethane foam with Thermo-Reflex™ thermal lacquer and Beckrytherm for double insulating effect Summer-Winter

      Manoeuvrable :
      Solar radio

      Backstage :
      C48D

      Minimum limits :
      Profalux Electric Motor without backup
      Min. width of the back of the slides = 530mm
      Cabinet height Incl. min. cabinet height = 400 mm

      Mosquito net Store :
      Width Back of Slides maxi = 1749mm
      Height Cabinet height max. included = 2350 mm

      Limitations use Alu blade for Visio Solaire Moustiquaire :
      - PX39 : LDC * = 1750 mm - HCC* = 2350 mm

      Solar panel dimensions :
      510 x 80 x 10 mm
      Available in remote panel version

      Box :
      Section 123/132/155 (depending on configuration)
      Housing shape: Rounded

      Wind resistance V*3 or V*5 according to blades and / or dimensions

      Please note : The mobile app « Vente & Volet » allows you to calculate in a few clicks the wind resistance class your rolling shutters, BSO or vertical stores may respect. For your project according to the DTU 34.4

      * LDC = Width of the back of the guide rails
      * HCC = Height of the cabinet included

    Specifikime teknike
    • Referencë unikeVSMS
    • Familja e produkteveVolets Roulants Rénovation avec Caisson
    • Grupi i produkteveVolets roulants avec caisson Alu
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectDyert - Qepen
    • IFC classificationDritare
    • Emrin UNSPSCAwnings
    • UNSPSC code30151901
    • Uniclass 2015 CodePr_30_59_07_05
    • Uniclass 2015 PërshkrimAwnings
    • CSI MasterFormat 2014 Code10 73 13
    • CSI MasterFormat 2014 TitleAwnings
    • OmniClass Number23-17 13 19 21
    • OmniClass TitleComposite Awning Windows

    Rajoni i disponueshëm

    Europe
    Francë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit