PortStylo Interior Door - Flush With Wall Paneling- Mod.: 1000 - Puertas Perciber
PortStylo Interior Door - Flush With Wall Paneling- Mod.: 1000 - Puertas Perciber
PortStylo Interior Door - Flush With Wall Paneling- Mod.: 1000 - Puertas Perciber
PortStylo Interior Door - Flush With Wall Paneling- Mod.: 1000 - Puertas Perciber

    PortStylo Interior Door - Flush With Wall Paneling- Mod.: 1000 - Puertas Perciber

    Flush-mounted doors are conceived to blend seamlessly into an environment, making them the ideal choice when minimalism takes center stage in the design.

    Specifikim
    • Includes jamb set, casing (with/without wings), leaf with rubber, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors and in every laminate collection.

      Available installation options:

      • Concealed hinges
      • Single-point lock
      • Access control electronic handle
      • Panic bar system with door coordinator for double-leaf door
      • Magnetic door latch

      Options available: Solid Core Door / Lightweight Solid Door / HPL Door

      Lightweight Solid Door:

      • Simplified installation and adjustment due to lightweight construction, providing improved long-term stability and extended hardware service life.
      • Consists of moisture-resistant MDF, particleboard and polystyrene core.
    Specifikime teknike
    • Referencë unikepanelado-1000-portstylo
    • Familja e produkteveTechnical Doors
    • Grupi i produkteveFlush Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-10
    • Numri i botimit1
    Lidhje
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorPllakë zdrukthi
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Dyer të Brendshme
    • IFC classificationDerë
    • Kodi ETIMEC003080
    • Emri ETIMInterior door (wood)
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 PërshkrimDoorsets
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors