PortStylo Interior Door - Frameless Door - Mod.: 1000 - Puertas Perciber
PortStylo Interior Door - Frameless Door - Mod.: 1000 - Puertas Perciber

    PortStylo Interior Door - Frameless Door - Mod.: 1000 - Puertas Perciber

    Flush-mounted doors are conceived to blend seamlessly into an environment, making them the ideal choice when minimalism takes center stage in the design.

    Specifikim
    • Includes concealed metal frame with rubber gasket, leaf, hinges and handle.

      Standard and customized dimensions.

      Offered in a range of lacquered colors.

      Available installation options:

      • Peephole
      • Magnetic door latch

        Options available: Solid Core Door / Lightweight Solid Door / HPL Door

        Lightweight Solid Door:

        • Simplified installation and adjustment due to lightweight construction, providing improved long-term stability and extended hardware service life.
        • Consists of moisture-resistant MDF, particleboard and polystyrene core.
      Specifikime teknike
      • Referencë unikefilomuro-1000-portstylo
      • Familja e produkteveTechnical Doors
      • Grupi i produkteveFlush Doors
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2026-03-09
      • Numri i botimit1
      Lidhje
      Të ngjashme
      • Materiali kryesorMDF
      • Materiali dytësorPllakë zdrukthi
      • Projektuar nëSpanjë
      • Prodhuar nëSpanjë
      Klasifikimi
      • Kategoria BIMobjectDyert - Dyer të Brendshme
      • IFC classificationDerë
      • Kodi ETIMEC003080
      • Emri ETIMInterior door (wood)
      • Uniclass 2015 CodePr_30_59_24
      • Uniclass 2015 PërshkrimDoorsets
      • CSI MasterFormat 2014 Code08 14 00
      • CSI MasterFormat 2014 TitleWood Doors
      • OmniClass Number23-17 11 15
      • OmniClass TitleWood Doors