A17 Ultra-Economy Area Light
A17 Ultra-Economy Area Light

    A17 Ultra-Economy Area Light

    KEY FEATURES

    • Ultra-economy arealights with field-adjustable CCTs:
    • Available wattages: 375W, 300W, 240W, 200W, 150W, 100W & 70W
    • Selectable CCT: 4000K/5000K
    • Voltage ratings: 120-277V. 480V only available from 150W-375W.
    • 3-way adjustable model also available:
    • Selectable CCT: (3000K/4000K/5000K)
    • Selectable wattages: 150W/100W/70W and 300W/240W/200W
    • Selectable photocell that can be turned on and off
    • Voltage ratings: 120-277V
    • Universal Pole mount and roadway arm available. Slipfitter mount available on
    • 150W.
    • Remote control for microwave sensor available as an accessory
    • Suitable for wet locations
    Specifikim
      • COMPLIANCE
        • UL Listed
        • Suitable for wet locations
        • DLC Listed
          • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • IP Rating
          • Ingress protection rating of IP65 for dust and water
      • PERFORMANCE
        • Lifespan
          • 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • LED CHARACTERISTICS
        • LEDs
          • Long-life, high-efficacy, surface-mount LEDs
        • Color Uniformity
          • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standards for Specifications for the Chromaticity of Solid State Lighting (SLL) Products, ANSI C78.377-2017.
      • CONSTRUCTION
        • Cold Weather Starting
          • Minimum starting temperature is -40°C (-40°F)
        • Maximum Ambient Temperature
          • Suitable for use in up to 40°C (104°F)
        • Housing
          • Die-cast aluminum housing, lens frame, and mounting arm
        • Mounting
          • Universal mounting arm compatible for hole spacing patterns from 1" to 5 1/2" center to center. Round Pole Adaptor plate included as standard. Easy slide and lock to mount fixture with ease. Round pole diameter must be >4" to mount fixtures at 90° orientation. Roadway arm, compatible with all wattages, sold separately. Slipfitter with 180° pivot available for mounting on 2 3/8" tenon. Slipfitter only available for 150W.
        • Lens
          • Polycarbonate lens
        • Gasket
          • Silicone
        • Green Technology
          • Mercury and UV free. RoHs-compliant components.
        • Finish
          • Formulated for high durability and long-lasting color.
        • EPA
          • 1 Fixture: 0.60
          • 2 Fixtures at 90°: 0.77
          • 2 Fixtures at 180°: 1.19
          • 3 Fixtures at 90°: 1.19
          • 4 Fixtures at 90°: 1.19
        • EPA with Slipfitter & Adjustable Arm Mounting Accessories (Sold Separately)
          • 1 Fixture: 0.79
          • 2 Fixtures at 90°: 0.97
          • 2 Fixtures at 180°: 1.59
          • 3 Fixtures at 90°: 1.59
          • 4 Fixtures at 90°: 1.59
      • ELECTRICAL
        • Drivers (A17- 3-way adjustable)
          • Constant Current, Class 2, 120-277V, 50/60Hz
            • 300W: 120V: 2.80A, 208V: 1.60A, 240V: 1.40A, 277V: 1.20A
            • 240W: 120V: 2.40A, 208V: 1.30A, 240V: 1.10A, 277V: 1.00A
            • 200W: 120V: 2.00A, 208V: 1.10A, 240V: 0.95A, 277V: 0.80A
            • 150W: 120V: 1.40A, 208V: 0.80A, 240V: 0.70A, 277V: 0.06A
            • 100W: 120V: 1.00A, 208V: 0.60A, 240V: 0.50A, 277V: 0.40A
            • 70W: 120V: 0.70A, 208V: 0.40A, 240V: 0.35A, 277V: 0.30A
        • Drivers (A17-Field-adjustable)
          • Constant Current, Class 2, 120-277V, 50/60Hz
            • 375W: 120V: 3.50A, 208V: 2.00A, 240V: 1.75A, 277V: 1.50A
            • 300W: 120V: 3.00A, 208V: 1.60A, 240V: 1.40A, 277V: 1.20A
            • 240W: 120V: 2.40A, 208V: 1.30A, 240V: 1.10A, 277V: 1.00A
            • 200W: 120V: 2.00A, 208V: 1.10A, 240V: 0.95A, 277V: 0.80A
            • 150W: 120V: 1.50A, 208V: 0.80A, 240V: 0.70A, 277V: 0.60A
            • 100W: 120V: 1.00A, 208V: 0.60A, 240V: 0.50A, 277V: 0.40A
            • 70W: 120V: 0.70A, 208V: 0.40A, 240V: 0.35A, 277V: 0.30A
          • Constant Current, Class 2, 480V, 50/60Hz
            • 375W: 480V: 0.90A
            • 300W: 480V: 0.70A
            • 240W: 480V: 0.60A
            • 150W: 480V: 0.40A
        • THD
          • All values are typical (tolerance +/- 10%)
          • Surge Protection: 10kV
        • Power Factor
          • 375W: 99.6% at 120V, 92.6% at 277V
          • 300W: 99.9% at 120V, 93.5% at 277V
          • 240W: 99.6% at 120V, 97.3% at 277V
          • 200W: 99.8% at 120V, 93.4% at 277V
          • 150W: 99.8% at 120V, 95.6% at 277V
          • 100W: 99.9% at 120V, 94% at 277V
          • 70W: 99.6% at 120V, 91.7% at 277V
    Specifikime teknike
    • Referencë unikea17-ultra-economy-area-light
    • Familja e produkteveExterior Lighting
    • Grupi i produkteveArea Lights
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-12-10
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Jashtë
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 56 23
    • CSI MasterFormat 2014 TitleArea Lighting
    • OmniClass Number23-35 47 11 21 23
    • OmniClass TitleStreet and Roadway Lighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit