CD34 Field-Adjustable Cylinder Lighting
CD34 Field-Adjustable Cylinder Lighting
CD34 Field-Adjustable Cylinder Lighting
CD34 Field-Adjustable Cylinder Lighting

    CD34 Field-Adjustable Cylinder Lighting

    KEY FEATURES

    • Available in multiple sizes: 3", 4" and 6"
    • Wall, surface, or pendant mount options
    • Wall mounts offer 3 selectable CCTs (3000/4000/5000K) and 3
    • selectable distributions (uplight/downlight/both)
    • Surface/pendant mounts offer mounted options offer 5 selectable
    • CCTs(2700/3000/3500/4000/5000K) with downlight only output
    • Ideal for both indoor and outdoor applications in dry, damp, and
    • wet environments
    • Select models available with 0-10V dimming
    • Select models available with photocell
    • Pendant mount accessory sold separately
    Specifikim
      • CONSTRUCTION
        • Fixture Shape: Cylinder
        • Fixture Finish: Black, white, and bronze
        • Housing Material: Cylinder aluminum extrusion/cover aluminum die casting
        • Gaskets: Gasket included can achieve restrictive airflow and wet location without any additional gasket or caulk.
        • Lens: Regressed lens constructed from impact resistant polycarbonate. Convex lens gives the optic a similar lamp-like appearance. Provides smooth and diffuse light distribution.
        • Lens Finish: Clear and frosted* (*Frosted lens only available on surface/pendant models)
        • Beam Angle:
          • 3" and 4" models: 50° narrow beam angle
          • 6" models: 70° narrow beam angle
      • ELECTRICAL
        • Driver:
        • THD: <20%
        • Power Factor: >0.9
        • Input Voltage: 120-277V
        • Operating Frequency: 50/60Hz
        • Operating Temperature: -22°F to 122°F (-30°C to 50°C)
      • INSTALLATION
        • Mounting: Wall, Surface, Pendant** (**Requires purchase of separate, pendant stem accessory kit)
      • COMPLIANCE
        • Indoor/Outdoor: Indoor/Outdoor
        • Environment Rating: Suitable for use in dry, damp, and wet environments.
        • Fixture Rating: Open
        • Energy Star Approved: This product is ENERGY STAR® Version 2.2 Certified.
        • California Energy Commission (CEC) Status: Lawful for sales in California***
        • IESNA LM-79 & LM80 Testing: RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
        • FCC: Complies with Part 15 of the FCC Rules.
        • RoHS: Mercury and UV free. RoHS-compliant components.
      • LED CHARACTERISTICS
        • LEDs: LED array provides a uniform source with high efficiency and no pixilation
      • OTHER
        • Warranty: The RAB 5-year, limited warranty covers light output, driver performance and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty. RAB’s warranty is subject to all terms and conditions found at rablighting.com/warranty
    Specifikime teknike
    • Referencë unikecd34-field-adjustable-cylinder-lighting
    • Familja e produkteveInterior Lighting
    • Grupi i produkteveWall Mounted Lights
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-11-06
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit